COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

350609 N/A 35
N/A 1.732 in N/A 2.689 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
6044040 N/A N/A 1.732 in N/A 2.047 in N/A 0.157 in N/A Nitrile N/A
5836 N/A 201
N/A 1.734 in N/A 2.73 in N/A 0.5 in N/A Leather N/A
8705S N/A 277
N/A 1.734 in N/A 2.405 in N/A 0.23 in N/A Nitrile N/A
224BULK N/A N/A 1.734 in N/A 2.012 in N/A 0.139 in N/A Nitrile N/A
224PKG N/A N/A 1.734 in N/A 2.012 in N/A 0.139 in N/A Nitrile N/A
132BULK N/A N/A 1.737 in N/A 1.943 in N/A 0.103 in N/A Nitrile N/A
132PKG N/A N/A 1.737 in N/A 1.943 in N/A 0.103 in N/A Nitrile N/A
6818 N/A 71
N/A 1.739 in N/A 3.008 in N/A 0.5 in N/A Nitrile N/A
8460N N/A 74
N/A 1.739 in N/A 3.2700 in N/A 0.593 in N/A Polyacrylate N/A
031BULK N/A N/A 1.739 in N/A 1.879 in N/A 0.07 in N/A Nitrile N/A
031PKG N/A N/A 1.739 in N/A 1.879 in N/A 0.07 in N/A Nitrile N/A
4950 N/A 88
N/A 1.748 in N/A 2.627 in N/A 0.33 in N/A Polyacrylate N/A
200895 N/A 200E
N/A 1.751 in N/A 2.608 in N/A 0.29 in N/A Nitrile N/A
6936S N/A 45
N/A 1.763 in N/A 2.416 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710606 N/A 32
N/A 1.763 in N/A 2.415 in N/A 0.354 in N/A PTFE N/A CAD Icon (for items table)
710891 N/A 47
N/A 1.763 in N/A 2.421 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
9845 N/A 47
N/A 1.763 in N/A 2.416 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
9845V N/A 47
N/A 1.763 in N/A 2.416 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
714075 N/A 74
N/A 1.771 in N/A 2.504 in N/A 0.359 in N/A Silicone N/A
710385 N/A 273
N/A 1.772 in N/A 2.175 in N/A 0.2 in N/A Nitrile N/A
1979 N/A 47
N/A 1.772 in N/A 2.957 in N/A 0.472 in N/A Polyacrylate N/A CAD Icon (for items table)
1992 N/A 47
N/A 1.772 in N/A 2.563 in N/A 0.197 in N/A Nitrile N/A CAD Icon (for items table)
224510 N/A 32
N/A 1.772 in N/A 2.295 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
224520 N/A 35
N/A 1.772 in N/A 2.372 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »