Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710735 |
N/A
40 |
N/A 1.772 in45 mm | N/A 2.921 in74.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate | N/A |
| 710748 |
N/A
40 |
N/A 1.772 in45 mm | N/A 2.843 in72.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710768 |
N/A
40 |
N/A 1.772 in45 mm | N/A 2.528 in64.2 mm | N/A 0.354 in9 mm | N/A PTFE | N/A |
| 710778 |
N/A
32 |
N/A 1.772 in45 mm | N/A 2.461 in62.5 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 710783 |
N/A
32 |
N/A 1.772 in45 mm | N/A 2.252 in57.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 710786 |
N/A
40 |
N/A 1.772 in45 mm | N/A 2.961 in75.2 mm | N/A 0.315 in8 mm | N/A PTFE | N/A |
| 710790 |
N/A
32 |
N/A 1.772 in45 mm | N/A 2.567 in65.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 320564 |
N/A
32 |
N/A 1.772 in45 mm | N/A 2.6880 in68.28 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 1012N |
N/A
35 |
N/A 1.772 in45 mm | N/A 2.453 in62.3 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 1938 | N/A | N/A 1.772 in45 mm | N/A 2.53 in64.25 mm | N/A 0.748 in19 mm | N/A Nitrile | N/A |
| 1939 | N/A | N/A 1.772 in45 mm | N/A 2.53 in64.26 mm | N/A 0.512 in13 mm | N/A Nitrile | N/A |
| 1943 |
N/A
44 |
N/A 1.772 in45 mm | N/A 2.848 in72.34 mm | N/A 0.295 in7.5 mm | N/A Nitrile |
N/A
|
| 710095 |
N/A
35 |
N/A 1.775 in45.085 mm | N/A 1.97 in50.038 mm | N/A 0.365 in9.271 mm | N/A Nitrile |
N/A
|
| 450089 |
N/A
45 |
N/A 1.781 in45.237 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450269 |
N/A
45 |
N/A 1.781 in45.237 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450280 |
N/A
45 |
N/A 1.781 in45.237 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450285 |
N/A
45 |
N/A 1.781 in45.237 mm | N/A 2.754 in69.952 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 452742 |
N/A
45 |
N/A 1.781 in45.237 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 50266 |
N/A
5L |
N/A 1.781 in45.237 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 321460 |
N/A
32 |
N/A 1.781 in45.237 mm | N/A 2.259 in57.379 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 39925 |
N/A
FW-H |
N/A 1.781 in45.237 mm | N/A 2.505 in63.627 mm | N/A 0.312 in7.925 mm | N/A PTFE | N/A |
| 710963 |
N/A
85 |
N/A 1.782 in45.263 mm | N/A 2.764 in70.206 mm | N/A 0.433 in10.998 mm | N/A Fluoro-Elastomer | N/A |
| 4918 |
N/A
83 |
N/A 1.787 in45.39 mm | N/A 3.238 in82.245 mm | N/A 0.335 in8.509 mm | N/A Polyacrylate | N/A |
| 710817 |
N/A
83 |
N/A 1.787 in45.39 mm | N/A 3.237 in82.22 mm | N/A 0.335 in8.509 mm | N/A Polyacrylate | N/A |
| 4072N |
N/A
83 |
N/A 1.787 in45.39 mm | N/A 3.238 in82.245 mm | N/A 0.335 in8.509 mm | N/A Polyacrylate | N/A |