COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710735 N/A 40
N/A 1.772 in N/A 2.921 in N/A 0.433 in N/A Polyacrylate N/A
710748 N/A 40
N/A 1.772 in N/A 2.843 in N/A 0.394 in N/A Polyacrylate N/A
710768 N/A 40
N/A 1.772 in N/A 2.528 in N/A 0.354 in N/A PTFE N/A
710778 N/A 32
N/A 1.772 in N/A 2.461 in N/A 0.236 in N/A Polyacrylate N/A CAD Icon (for items table)
710783 N/A 32
N/A 1.772 in N/A 2.252 in N/A 0.354 in N/A Polyacrylate N/A CAD Icon (for items table)
710786 N/A 40
N/A 1.772 in N/A 2.961 in N/A 0.315 in N/A PTFE N/A
710790 N/A 32
N/A 1.772 in N/A 2.567 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
320564 N/A 32
N/A 1.772 in N/A 2.6880 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1012N N/A 35
N/A 1.772 in N/A 2.453 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
1938 N/A N/A 1.772 in N/A 2.53 in N/A 0.748 in N/A Nitrile N/A
1939 N/A N/A 1.772 in N/A 2.53 in N/A 0.512 in N/A Nitrile N/A
1943 N/A 44
N/A 1.772 in N/A 2.848 in N/A 0.295 in N/A Nitrile N/A CAD Icon (for items table)
710095 N/A 35
N/A 1.775 in N/A 1.97 in N/A 0.365 in N/A Nitrile N/A CAD Icon (for items table)
450089 N/A 45
N/A 1.781 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450269 N/A 45
N/A 1.781 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450280 N/A 45
N/A 1.781 in N/A 2.762 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450285 N/A 45
N/A 1.781 in N/A 2.754 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
452742 N/A 45
N/A 1.781 in N/A 2.506 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
50266 N/A 5L
N/A 1.781 in N/A 2.627 in N/A 0.5 in N/A Leather N/A
321460 N/A 32
N/A 1.781 in N/A 2.259 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
39925 N/A FW-H
N/A 1.781 in N/A 2.505 in N/A 0.312 in N/A PTFE N/A
710963 N/A 85
N/A 1.782 in N/A 2.764 in N/A 0.433 in N/A Fluoro-Elastomer N/A
4918 N/A 83
N/A 1.787 in N/A 3.238 in N/A 0.335 in N/A Polyacrylate N/A
710817 N/A 83
N/A 1.787 in N/A 3.237 in N/A 0.335 in N/A Polyacrylate N/A
4072N N/A 83
N/A 1.787 in N/A 3.238 in N/A 0.335 in N/A Polyacrylate N/A
Unit of Measure
« 71 72 73 74 75 »