Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 6781 |
N/A
201 |
N/A 1.796 in45.618 mm | N/A 2.73 in69.342 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 133BULK | N/A | N/A 1.799 in45.695 mm | N/A 2.005 in50.927 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 133PKG | N/A | N/A 1.799 in45.695 mm | N/A 2.005 in50.927 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 5070 |
N/A
29 |
N/A 1.803 in45.796 mm | N/A 2.969 in75.413 mm | N/A 0.25 in6.35 mm | N/A Felt | N/A |
| 710593 |
N/A
74 |
N/A 1.803 in45.796 mm | N/A 3.071 in78.003 mm | N/A 0.551 in13.995 mm | N/A Fluoro-Elastomer | N/A |
| 710877 |
N/A
87 |
N/A 1.807 in45.898 mm | N/A 3.168 in80.467 mm | N/A 0.563 in14.3 mm | N/A Fluoro-Elastomer | N/A |
| 4249 |
N/A
287 |
N/A 1.809 in45.949 mm | N/A 2.365 in60.071 mm | N/A 0.37 in9.398 mm | N/A Nitrile | N/A |
| 710126 |
N/A
40 |
N/A 1.811 in45.999 mm | N/A 2.74 in69.596 mm | N/A 0.433 in10.998 mm | N/A Nitrile | N/A |
| 710971 |
N/A
87 |
N/A 1.811 in45.999 mm | N/A 2.78 in70.612 mm | N/A 0.455 in11.557 mm | N/A Fluoro-Elastomer | N/A |
| 711001 |
N/A
32 |
N/A 1.811 in45.999 mm | N/A 2.228 in56.591 mm | N/A 0.276 in7.01 mm | N/A Fluoro-Elastomer |
N/A
|
| 224650 |
N/A
32 |
N/A 1.811 in46 mm | N/A 2.294 in58.28 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 224660 |
N/A
32 |
N/A 1.811 in46 mm | N/A 2.373 in60.28 mm | N/A 0.276 in7 mm | N/A Silicone |
N/A
|
| 224663 |
N/A
35 |
N/A 1.811 in46 mm | N/A 2.496 in63.4 mm | N/A 0.303 in7.700 mm | N/A Polyacrylate |
N/A
|
| 710128 |
N/A
40 |
N/A 1.811 in46 mm | N/A 2.74 in69.6 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 710161 |
N/A
32 |
N/A 1.811 in46 mm | N/A 2.705 in68.7 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710394 |
N/A
47 |
N/A 1.811 in46 mm | N/A 2.449 in62.2 mm | N/A 0.807 in20.5 mm | N/A Nitrile |
N/A
|
| 710868 |
N/A
32 |
N/A 1.811 in46 mm | N/A 2.764 in7.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710895 |
N/A
86 |
N/A 1.811 in46 mm | N/A 3.079 in78.2 mm | N/A 0.472 in12 mm | N/A Fluoro-Elastomer | N/A |
| 710931 |
N/A
40 |
N/A 1.811 in46 mm | N/A 3.551 in90.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate | N/A |
| 710950 | N/A | N/A 1.811 in46 mm | N/A 2.882 in73.2 mm | N/A 0.413 in10.5 mm | N/A Fluoro-Elastomer | N/A |
| 710964 |
N/A
72 |
N/A 1.811 in46 mm | N/A 2.787 in70.8 mm | N/A 0.437 in11.1 mm | N/A Fluoro-Elastomer | N/A |
| 710472 |
N/A
32 |
N/A 1.811 in46 mm | N/A 2.84 in72.14 mm | N/A 0.335 in8.5 mm | N/A Polyacrylate |
N/A
|
| 710495 |
N/A
85 |
N/A 1.811 in46 mm | N/A 2.884 in73.25 mm | N/A 0.572 in14.53 mm | N/A Fluoro-Elastomer | N/A |
| 710754 |
N/A
86 |
N/A 1.811 in46 mm | N/A 2.606 in66.2 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 100537 |
N/A
74 |
N/A 1.811 in46 mm | N/A 2.881 in73.177 mm | N/A 0.472 in12 mm | N/A Fluoro-Elastomer | N/A |