COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

6781 N/A 201
N/A 1.796 in45.618 mm N/A 2.73 in69.342 mm N/A 0.5 in12.7 mm N/A Leather N/A
133BULK N/A N/A 1.799 in45.695 mm N/A 2.005 in50.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
133PKG N/A N/A 1.799 in45.695 mm N/A 2.005 in50.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
5070 N/A 29
N/A 1.803 in45.796 mm N/A 2.969 in75.413 mm N/A 0.25 in6.35 mm N/A Felt N/A
710593 N/A 74
N/A 1.803 in45.796 mm N/A 3.071 in78.003 mm N/A 0.551 in13.995 mm N/A Fluoro-Elastomer N/A
710877 N/A 87
N/A 1.807 in45.898 mm N/A 3.168 in80.467 mm N/A 0.563 in14.3 mm N/A Fluoro-Elastomer N/A
4249 N/A 287
N/A 1.809 in45.949 mm N/A 2.365 in60.071 mm N/A 0.37 in9.398 mm N/A Nitrile N/A
710126 N/A 40
N/A 1.811 in45.999 mm N/A 2.74 in69.596 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
710971 N/A 87
N/A 1.811 in45.999 mm N/A 2.78 in70.612 mm N/A 0.455 in11.557 mm N/A Fluoro-Elastomer N/A
711001 N/A 32
N/A 1.811 in45.999 mm N/A 2.228 in56.591 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
224650 N/A 32
N/A 1.811 in46 mm N/A 2.294 in58.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
224660 N/A 32
N/A 1.811 in46 mm N/A 2.373 in60.28 mm N/A 0.276 in7 mm N/A Silicone N/A CAD Icon (for items table)
224663 N/A 35
N/A 1.811 in46 mm N/A 2.496 in63.4 mm N/A 0.303 in7.700 mm N/A Polyacrylate N/A CAD Icon (for items table)
710128 N/A 40
N/A 1.811 in46 mm N/A 2.74 in69.6 mm N/A 0.394 in10 mm N/A Nitrile N/A
710161 N/A 32
N/A 1.811 in46 mm N/A 2.705 in68.7 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710394 N/A 47
N/A 1.811 in46 mm N/A 2.449 in62.2 mm N/A 0.807 in20.5 mm N/A Nitrile N/A CAD Icon (for items table)
710868 N/A 32
N/A 1.811 in46 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710895 N/A 86
N/A 1.811 in46 mm N/A 3.079 in78.2 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A
710931 N/A 40
N/A 1.811 in46 mm N/A 3.551 in90.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710950 N/A N/A 1.811 in46 mm N/A 2.882 in73.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A
710964 N/A 72
N/A 1.811 in46 mm N/A 2.787 in70.8 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
710472 N/A 32
N/A 1.811 in46 mm N/A 2.84 in72.14 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710495 N/A 85
N/A 1.811 in46 mm N/A 2.884 in73.25 mm N/A 0.572 in14.53 mm N/A Fluoro-Elastomer N/A
710754 N/A 86
N/A 1.811 in46 mm N/A 2.606 in66.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
100537 N/A 74
N/A 1.811 in46 mm N/A 2.881 in73.177 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 76 77 78 79 80 »