Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 6781 |
N/A
201 |
N/A 1.796 in | N/A 2.73 in | N/A 0.5 in | N/A Leather | N/A |
| 133BULK | N/A | N/A 1.799 in | N/A 2.005 in | N/A 0.103 in | N/A Nitrile | N/A |
| 133PKG | N/A | N/A 1.799 in | N/A 2.005 in | N/A 0.103 in | N/A Nitrile | N/A |
| 5070 |
N/A
29 |
N/A 1.803 in | N/A 2.969 in | N/A 0.25 in | N/A Felt | N/A |
| 710593 |
N/A
74 |
N/A 1.803 in | N/A 3.071 in | N/A 0.551 in | N/A Fluoro-Elastomer | N/A |
| 710877 |
N/A
87 |
N/A 1.807 in | N/A 3.168 in | N/A 0.563 in | N/A Fluoro-Elastomer | N/A |
| 4249 |
N/A
287 |
N/A 1.809 in | N/A 2.365 in | N/A 0.37 in | N/A Nitrile | N/A |
| 710126 |
N/A
40 |
N/A 1.811 in | N/A 2.74 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710971 |
N/A
87 |
N/A 1.811 in | N/A 2.78 in | N/A 0.455 in | N/A Fluoro-Elastomer | N/A |
| 711001 |
N/A
32 |
N/A 1.811 in | N/A 2.228 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 224650 |
N/A
32 |
N/A 1.811 in | N/A 2.294 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 224660 |
N/A
32 |
N/A 1.811 in | N/A 2.373 in | N/A 0.276 in | N/A Silicone |
N/A
|
| 224663 |
N/A
35 |
N/A 1.811 in | N/A 2.496 in | N/A 0.303 in | N/A Polyacrylate |
N/A
|
| 710128 |
N/A
40 |
N/A 1.811 in | N/A 2.74 in | N/A 0.394 in | N/A Nitrile | N/A |
| 710161 |
N/A
32 |
N/A 1.811 in | N/A 2.705 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710394 |
N/A
47 |
N/A 1.811 in | N/A 2.449 in | N/A 0.807 in | N/A Nitrile |
N/A
|
| 710868 |
N/A
32 |
N/A 1.811 in | N/A 2.764 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710895 |
N/A
86 |
N/A 1.811 in | N/A 3.079 in | N/A 0.472 in | N/A Fluoro-Elastomer | N/A |
| 710931 |
N/A
40 |
N/A 1.811 in | N/A 3.551 in | N/A 0.433 in | N/A Polyacrylate | N/A |
| 710950 | N/A | N/A 1.811 in | N/A 2.882 in | N/A 0.413 in | N/A Fluoro-Elastomer | N/A |
| 710964 |
N/A
72 |
N/A 1.811 in | N/A 2.787 in | N/A 0.437 in | N/A Fluoro-Elastomer | N/A |
| 710472 |
N/A
32 |
N/A 1.811 in | N/A 2.84 in | N/A 0.335 in | N/A Polyacrylate |
N/A
|
| 710495 |
N/A
85 |
N/A 1.811 in | N/A 2.884 in | N/A 0.572 in | N/A Fluoro-Elastomer | N/A |
| 710754 |
N/A
86 |
N/A 1.811 in | N/A 2.606 in | N/A 0.394 in | N/A Nitrile | N/A |
| 100537 |
N/A
74 |
N/A 1.811 in | N/A 2.881 in | N/A 0.472 in | N/A Fluoro-Elastomer | N/A |