Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 417537 |
N/A
41 |
N/A 4.687 in119.05 mm | N/A 6.382 in162.103 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 6329S |
N/A
7S |
N/A 4.687 in119.05 mm | N/A 5.756 in146.202 mm | N/A 3/4 in19.05 mm | N/A Nitrile | N/A |
| 710084 |
N/A
47 |
N/A 4.724 in120 mm | N/A 5.52 in140.21 mm | N/A 0.413 in10.5 mm | N/A Nitrile |
N/A
|
| 717004 |
N/A
48 |
N/A 4.724 in120 mm | N/A 5.522 in140.25 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A
|
| 370220A |
N/A
11 |
N/A 4.724 in119.99 mm | N/A 5.92 in150.368 mm | N/A 0.59 in14.986 mm | N/A Nitrile | N/A |
| 427BULK | N/A | N/A 4.725 in120.015 mm | N/A 5.275 in133.985 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 427PKG | N/A | N/A 4.725 in120.015 mm | N/A 5.275 in133.985 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 248BULK | N/A | N/A 4.734 in120.244 mm | N/A 5.012 in127.305 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 248PKG | N/A | N/A 4.734 in120.244 mm | N/A 5.012 in127.305 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 370003A |
N/A
11 |
N/A 4.765 in121.031 mm | N/A 6.325 in160.655 mm | N/A 1.078 in27.381 mm | N/A Nitrile | N/A |
| AS0003A |
N/A
11 |
N/A 4.765 in121.031 mm | N/A 6.325 in160.655 mm | N/A 1.078 in27.381 mm | N/A Nitrile | N/A |
| N370003A |
N/A
11 |
N/A 4.765 in121.031 mm | N/A 6.325 in160.655 mm | N/A 1.078 in27.381 mm | N/A Nitrile | N/A |
| N380003A |
N/A
10 |
N/A 4.765 in121.031 mm | N/A 6.322 in160.579 mm | N/A 1.132 in28.753 mm | N/A PTFE | N/A |
| PROWS0003A |
N/A
11 |
N/A 4.765 in121.031 mm | N/A 6.325 in160.655 mm | N/A 1.078 in27.381 mm | N/A Nitrile | N/A |
| 370005A |
N/A
11 |
N/A 4.765 in121.031 mm | N/A 6.265 in159.131 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 370006A |
N/A
03 |
N/A 4.765 in121.031 mm | N/A 7.006 in177.952 mm | N/A 1 1/4 in31.75 mm | N/A Nitrile | N/A |
| 370173A |
N/A
01 |
N/A 4.765 in121.031 mm | N/A 6.257 in158.928 mm | N/A 1.05 in26.67 mm | N/A Nitrile | N/A |
| 370181A |
N/A
01 |
N/A 4.765 in121.031 mm | N/A 6.006 in152.552 mm | N/A 1.031 in26.187 mm | N/A Nitrile | N/A |
| 380003A |
N/A
10 |
N/A 4.765 in121.031 mm | N/A 6.322 in160.579 mm | N/A 1.132 in28.753 mm | N/A PTFE | N/A |
| 416163 |
N/A
41 |
N/A 4.812 in122.225 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 3341 |
N/A
100 |
N/A 4.812 in122.225 mm | N/A 5.552 in141.021 mm | N/A 0.535 in13.589 mm | N/A Silicone | N/A |
| 456890 |
N/A
45 |
N/A 4.812 in122.225 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 712449 |
N/A
32 |
N/A 4.812 in122.225 mm | N/A 5.551 in140.995 mm | N/A 0.472 in11.989 mm | N/A Fluoro-Elastomer |
N/A
|
| 455251H |
N/A
45 |
N/A 4.812 in122.225 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Silicone |
N/A
|
| 370004A |
N/A
03 |
N/A 4.812 in122.225 mm | N/A 6.507 in165.278 mm | N/A 0.865 in21.971 mm | N/A Nitrile | N/A |
| 370027A |
N/A
03 |
N/A 4.812 in122.225 mm | N/A 6.316 in160.426 mm | N/A 1.062 in26.975 mm | N/A Nitrile | N/A |
| 39954 |
N/A
DW-H |
N/A 4.835 in122.809 mm | N/A 5.756 in146.202 mm | N/A 0.375 in9.525 mm | N/A PTFE | N/A |
| 428BULK | N/A | N/A 4.85 in123.19 mm | N/A 5.4 in137.16 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 428PKG | N/A | N/A 4.85 in123.19 mm | N/A 5.4 in137.16 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 249BULK | N/A | N/A 4.859 in123.419 mm | N/A 5.137 in130.48 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 249PKG | N/A | N/A 4.859 in123.419 mm | N/A 5.137 in130.48 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416167 |
N/A
41 |
N/A 4.875 in123.825 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417267 |
N/A
41 |
N/A 4.875 in123.825 mm | N/A 6.131 in155.727 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417269 |
N/A
41 |
N/A 4.875 in123.825 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 7866S |
N/A
75 |
N/A 4.875 in123.825 mm | N/A 6.625 in168.275 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 455091 |
N/A
45 |
N/A 4.875 in123.825 mm | N/A 6.007 in152.578 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 5M544 | N/A | N/A 4.875 in123.825 mm | N/A 5.629 in142.977 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |
| N370109A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.629 in168.377 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370007A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.379 in162.027 mm | N/A 0.921 in23.393 mm | N/A Nitrile | N/A |
| 370057A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.444 in163.678 mm | N/A 0.921 in23.393 mm | N/A Nitrile | N/A |
| 370109A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.629 in168.377 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370121A |
N/A
03 |
N/A 4.875 in123.825 mm | N/A 6.506 in165.252 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 710405 |
N/A
47 |
N/A 4.882 in124 mm | N/A 5.752 in146.1 mm | N/A 0.551 in14 mm | N/A Nitrile |
N/A
|
| 370195A |
N/A
11 |
N/A 4.882 in124.003 mm | N/A 6.011 in152.679 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 231250 |
N/A
35 |
N/A 4.921 in125 mm | N/A 5.917 in150.28 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A
|
| 417273 |
N/A
41 |
N/A 4.937 in125.4 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417539 |
N/A
41 |
N/A 4.937 in125.4 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417540 |
N/A
41 |
N/A 4.937 in125.4 mm | N/A 6.382 in162.103 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 429BULK | N/A | N/A 4.975 in126.365 mm | N/A 5.525 in140.335 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 429PKG | N/A | N/A 4.975 in126.365 mm | N/A 5.525 in140.335 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |