COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

444116 N/A 44
N/A 1.812 in N/A 2.332 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450090 N/A 45
N/A 1.812 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450118 N/A 45
N/A 1.812 in N/A 2.754 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
203006 N/A 203
N/A 1.812 in N/A 2.566 in N/A 0.5 in N/A Nitrile N/A
3604 N/A 86
N/A 1.812 in N/A 2.783 in N/A 0.455 in N/A Fluoro-Elastomer N/A
3618 N/A 86
N/A 1.812 in N/A 2.627 in N/A 0.615 in N/A Nitrile N/A
4278 N/A 86
N/A 1.812 in N/A 3.096 in N/A 0.485 in N/A Fluoro-Elastomer N/A
451817 N/A 45
N/A 1.812 in N/A 2.441 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
471866 N/A 47
N/A 1.812 in N/A 2.69 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472070 N/A 47
N/A 1.812 in N/A 2.627 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
5133 N/A 48
N/A 1.812 in N/A 2.566 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
6930 N/A 21
N/A 1.812 in N/A 4.128 in N/A 0.746 in N/A Leather N/A
473449 N/A 47
N/A 1.812 in N/A 2.754 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473450 N/A 47
N/A 1.812 in N/A 2.879 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473450V N/A 47
N/A 1.812 in N/A 2.879 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
480281 N/A 48
N/A 1.812 in N/A 2.762 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
481992 N/A 48
N/A 1.812 in N/A 3.13 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
7044NA N/A 86
N/A 1.812 in N/A 3.005 in N/A 0.455 in N/A Nitrile N/A
7186S N/A 200
N/A 1.812 in N/A 2.722 in N/A 0.27 in N/A Nitrile N/A
8181NA N/A 74
N/A 1.812 in N/A 2.627 in N/A 0.455 in N/A Nitrile N/A
39835 N/A W
N/A 1.812 in N/A 2.567 in N/A 0.375 in N/A PTFE N/A
39930 N/A FW-H
N/A 1.812 in N/A 2.567 in N/A 0.315 in N/A PTFE N/A
710409 N/A 91
N/A 1.813 in N/A 2.413 in N/A 0.3 in N/A Nitrile N/A
44053 N/A 4S
N/A 1.821 in N/A 2.627 in N/A 0.25 in N/A Nitrile N/A
7600S N/A 47
N/A 1.825 in N/A 2.754 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »