Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 6960 |
N/A
4L |
N/A 1.83 in46.48 mm | N/A 2.574 in65.38 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 710397 | N/A | N/A 1.831 in46.507 mm | N/A 3.551 in90.195 mm | N/A 0.433 in10.998 mm | N/A Polyacrylate | N/A |
| 710830 |
N/A
74 |
N/A 1.835 in46.609 mm | N/A 2.878 in73.101 mm | N/A 0.283 in7.188 mm | N/A Fluoro-Elastomer | N/A |
| 291295 |
N/A
29 |
N/A 1.843 in46.812 mm | N/A 2.404 in61.062 mm | N/A 0.235 in5.969 mm | N/A Felt | N/A |
| 470331N |
N/A
47 |
N/A 1.843 in46.812 mm | N/A 2.754 in69.952 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 471841 |
N/A
47 |
N/A 1.843 in46.812 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473451 |
N/A
47 |
N/A 1.843 in46.812 mm | N/A 2.627 in66.726 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473452 |
N/A
47 |
N/A 1.843 in46.812 mm | N/A 2.754 in69.952 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473453 |
N/A
47 |
N/A 1.843 in46.812 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 714675 |
N/A
74 |
N/A 1.844 in46.838 mm | N/A 2.753 in69.926 mm | N/A 0.425 in10.795 mm | N/A Fluoro-Elastomer | N/A |
| 710741 |
N/A
74 |
N/A 1.844 in46.838 mm | N/A 3.068 in77.927 mm | N/A 0.535 in13.589 mm | N/A Fluoro-Elastomer | N/A |
| 100552 |
N/A
74 |
N/A 1.844 in46.838 mm | N/A 2.872 in72.949 mm | N/A 0.425 in10.795 mm | N/A Fluoro-Elastomer | N/A |
| 710595 |
N/A
40 |
N/A 1.85 in46.99 mm | N/A 3.161 in80.289 mm | N/A 0.394 in10.008 mm | N/A Fluoro-Elastomer | N/A |
| 710337 |
N/A
40 |
N/A 1.85 in46.99 mm | N/A 2.85 in72.39 mm | N/A 0.236 in5.994 mm | N/A Nitrile | N/A |
| 710501 |
N/A
48 |
N/A 1.85 in46.99 mm | N/A 2.445 in62.103 mm | N/A 0.405 in10.287 mm | N/A Nitrile |
N/A
|
| 224772 |
N/A
40 |
N/A 1.85 in47 mm | N/A 2.8440 in72.23 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 3606 |
N/A
7S |
N/A 1.85 in47 mm | N/A 2.722 in69.14 mm | N/A 0.398 in10.1 mm | N/A Polyacrylate | N/A |
| 710143 |
N/A
86 |
N/A 1.85 in47 mm | N/A 3.315 in84.2 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710150 |
N/A
51 |
N/A 1.85 in47 mm | N/A 2.276 in57.8 mm | N/A 0.5 in13 mm | N/A Nitrile | N/A |
| 710184 |
N/A
47 |
N/A 1.85 in47 mm | N/A 2.213 in56.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710191 |
N/A
25 |
N/A 1.85 in47 mm | N/A 2.523 in64.08 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 710215 |
N/A
66 |
N/A 1.85 in47 mm | N/A 2.602 in66.1 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710596 |
N/A
40 |
N/A 1.85 in47 mm | N/A 2.726 in69.24 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 710886 |
N/A
32 |
N/A 1.85 in47 mm | N/A 2.409 in61.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710907 |
N/A
47 |
N/A 1.85 in47 mm | N/A 2.528 in64.2 mm | N/A 0.335 in8.5 mm | N/A Fluoro-Elastomer |
N/A
|