Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

252BULK N/A N/A 5.234 in132.944 mm N/A 5.512 in140.005 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
252PKG N/A N/A 5.234 in132.944 mm N/A 5.512 in140.005 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
447060 N/A 44
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
415645 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417262 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417262V N/A 41
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455448 N/A 45
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417358 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.381 in162.077 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417359 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417549 N/A 41
N/A 5-1/4 in133.35 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455104 N/A 45
N/A 5-1/4 in133.35 mm N/A 6.507 in165.278 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
370069A N/A 03
N/A 5-1/4 in133.35 mm N/A 7.386 in187.604 mm N/A 1 in25.4 mm N/A Nitrile N/A
380069A N/A 10
N/A 5-1/4 in133.35 mm N/A 7.385 in187.579 mm N/A 1.01 in25.654 mm N/A PTFE N/A
417550 N/A 41
N/A 5.312 in134.925 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
432BULK N/A N/A 5.35 in135.89 mm N/A 5.9 in149.86 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
432PKG N/A N/A 5.35 in135.89 mm N/A 5.9 in149.86 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
253BULK N/A N/A 5.359 in136.119 mm N/A 5.637 in143.18 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
253PKG N/A N/A 5.359 in136.119 mm N/A 5.637 in143.18 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415938 N/A 41
N/A 5-3/8 in136.525 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
416112 N/A 41
N/A 5-3/8 in136.525 mm N/A 7.881 in200.177 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
3292 N/A 89
N/A 5-3/8 in136.525 mm N/A 6.882 in174.803 mm N/A 1 in25.4 mm N/A Nitrile N/A
455576 N/A 45
N/A 5-3/8 in136.525 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417551 N/A 41
N/A 5-3/8 in136.525 mm N/A 6.38 in162.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417554 N/A 41
N/A 5-3/8 in136.525 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
710425 N/A 230
N/A 5.428 in137.871 mm N/A 6.505 in165.227 mm N/A 0.42 in10.668 mm N/A Nitrile N/A
710421 N/A 47
N/A 5.433 in138 mm N/A 5.996 in152.3 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
55357 N/A 5L
N/A 5.437 in138.1 mm N/A 6.757 in171.628 mm N/A 0.625 in15.875 mm N/A Leather N/A
433BULK N/A N/A 5.475 in139.065 mm N/A 6.025 in153.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
433PKG N/A N/A 5.475 in139.065 mm N/A 6.025 in153.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
357BULK N/A N/A 5.475 in139.065 mm N/A 5.895 in149.733 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
357PKG N/A N/A 5.475 in139.065 mm N/A 5.895 in149.733 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
254BULK N/A N/A 5.484 in139.294 mm N/A 5.762 in146.355 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
254PKG N/A N/A 5.484 in139.294 mm N/A 5.762 in146.355 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415610 N/A 41
N/A 5.5 in139.7 mm N/A 7.007 in177.978 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
416107 N/A 41
N/A 5.5 in139.7 mm N/A 6.758 in171.653 mm N/A 0.575 in14.605 mm N/A Nitrile N/A CAD Icon (for items table)
416191 N/A 41
N/A 5.5 in139.7 mm N/A 7.133 in181.178 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
415073V N/A 41
N/A 5.5 in139.7 mm N/A 6.756 in171.602 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417254 N/A 41
N/A 5.5 in139.7 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
456192 N/A 45
N/A 5.5 in139.7 mm N/A 7.507 in190.678 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417360 N/A 41
N/A 5.5 in139.7 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417361 N/A 41
N/A 5.5 in139.7 mm N/A 6.882 in174.803 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
6872S N/A 47
N/A 5.5 in139.7 mm N/A 6.316 in160.426 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A CAD Icon (for items table)
6873S N/A 43
N/A 5.5 in139.7 mm N/A 6.505 in165.227 mm N/A 1.125 in28.575 mm N/A Nitrile N/A
476842 N/A 47
N/A 5.5 in139.7 mm N/A 6.257 in158.928 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
8635S N/A 21
N/A 5.5 in139.7 mm N/A 7.631 in193.827 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
455073 N/A 45
N/A 5.5 in139.7 mm N/A 6.757 in171.628 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
370039A N/A 03
N/A 5.5 in139.7 mm N/A 7.444 in189.078 mm N/A 1 in25.4 mm N/A Nitrile N/A
370043A N/A 03
N/A 5.5 in139.7 mm N/A 7.132 in181.153 mm N/A 1.187 in30.15 mm N/A Nitrile N/A
370120A N/A 03
N/A 5.5 in139.7 mm N/A 7.256 in184.302 mm N/A 1.187 in30.15 mm N/A Nitrile N/A
710406 N/A 47
N/A 5.512 in140 mm N/A 6.697 in170.1 mm N/A 0.551 in14 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »