Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710699 |
N/A
32 |
N/A 1.85 in | N/A 2.488 in | N/A 0.197 in | N/A Ethylene-Acrylic |
N/A
|
| 710784 |
N/A
40 |
N/A 1.85 in | N/A 2.843 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 1937 | N/A | N/A 1.85 in | N/A 2.531 in | N/A 0.551 in | N/A Nitrile | N/A |
| 328BULK | N/A | N/A 1.85 in | N/A 2.27 in | N/A 0.21 in | N/A Nitrile | N/A |
| 328PKG | N/A | N/A 1.85 in | N/A 2.27 in | N/A 0.21 in | N/A Nitrile | N/A |
| 225BULK | N/A | N/A 1.859 in | N/A 2.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 225PKG | N/A | N/A 1.859 in | N/A 2.137 in | N/A 0.139 in | N/A Nitrile | N/A |
| 134BULK | N/A | N/A 1.862 in | N/A 2.068 in | N/A 0.103 in | N/A Nitrile | N/A |
| 134PKG | N/A | N/A 1.862 in | N/A 2.068 in | N/A 0.103 in | N/A Nitrile | N/A |
| 032BULK | N/A | N/A 1.864 in | N/A 2.004 in | N/A 0.07 in | N/A Nitrile | N/A |
| 032PKG | N/A | N/A 1.864 in | N/A 2.004 in | N/A 0.07 in | N/A Nitrile | N/A |
| 332062 |
N/A
33 |
N/A 1.869 in | N/A 2.522 in | N/A 0.375 in | N/A Nitrile | N/A |
| 710654 |
N/A
72 |
N/A 1.87 in | N/A 2.794 in | N/A 0.315 in | N/A Fluoro-Elastomer | N/A |
| 8521S |
N/A
200E |
N/A 1.872 in | N/A 2.701 in | N/A 0.544 in | N/A Nitrile | N/A |
| 200752 |
N/A
200E |
N/A 1.873 in | N/A 2.806 in | N/A 0.281 in | N/A Nitrile | N/A |
| 1959 |
N/A
32 |
N/A 1.874 in | N/A 2.789 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 4577 |
N/A
74 |
N/A 1.874 in | N/A 2.682 in | N/A 0.41 in | N/A Polyacrylate | N/A |
| 710837 |
N/A
40 |
N/A 1.874 in | N/A 2.504 in | N/A 0.339 in | N/A Fluoro-Elastomer | N/A |
| 100712V |
N/A
74 |
N/A 1.874 in | N/A 3.163 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 100715V |
N/A
85 |
N/A 1.874 in | N/A 3.163 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 2692 |
N/A
76 |
N/A 1.875 in | N/A 2.565 in | N/A 0.528 in | N/A Polyacrylate | N/A |
| 441853 |
N/A
44 |
N/A 1.875 in | N/A 2.565 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450082 |
N/A
45 |
N/A 1.875 in | N/A 2.879 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450084 |
N/A
45 |
N/A 1.875 in | N/A 3.001 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450117 |
N/A
45 |
N/A 1.875 in | N/A 2.754 in | N/A 0.5 in | N/A Nitrile |
N/A
|