COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450023H N/A 45
N/A 0.625 in N/A 1.379 in N/A 0.406 in N/A Silicone N/A CAD Icon (for items table)
340009S N/A 34
N/A 0.625 in N/A 1.13 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
41466S N/A 48
N/A 0.625 in N/A 1.13 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
340387 N/A 34
N/A 0.625 in N/A 0.82 in N/A 0.093 in N/A Nitrile N/A CAD Icon (for items table)
340849 N/A 34
N/A 0.625 in N/A 0.883 in N/A 0.093 in N/A Nitrile N/A CAD Icon (for items table)
240009 N/A 24
N/A 0.625 in N/A 1.135 in N/A 0.175 in N/A Nitrile N/A
240023 N/A 24
N/A 0.625 in N/A 1.385 in N/A 0.175 in N/A Nitrile N/A
253747 N/A 25
N/A 0.625 in N/A 0.88 in N/A 0.125 in N/A Nitrile N/A
471466 N/A 47
N/A 0.625 in N/A 1.128 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471466V N/A 47
N/A 0.625 in N/A 1.128 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450535 N/A 45
N/A 0.625 in N/A 1.25 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471564 N/A 47
N/A 0.625 in N/A 1.503 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471612 N/A 47
N/A 0.625 in N/A 1.579 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471653 N/A 47
N/A 0.625 in N/A 1.628 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
470557 N/A 47
N/A 0.625 in N/A 1.381 in N/A 0.406 in N/A Nitrile N/A CAD Icon (for items table)
471255 N/A 47
N/A 0.625 in N/A 1.379 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471255V N/A 47
N/A 0.625 in N/A 1.379 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471264 N/A 47
N/A 0.625 in N/A 1.254 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471264V N/A 47
N/A 0.625 in N/A 1.254 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
481466 N/A 48
N/A 0.625 in N/A 1.128 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
484114 N/A 48
N/A 0.625 in N/A 1.629 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
712024 N/A N/A 0.625 in N/A 1.128 in N/A 0.375 in N/A Nitrile N/A
7188S N/A 33
N/A 0.625 in N/A 1.003 in N/A 0.25 in N/A Nitrile N/A
7399S N/A 24
N/A 0.625 in N/A 0.945 in N/A 0.187 in N/A Nitrile N/A
314267N N/A 31
N/A 0.625 in N/A 1.005 in N/A 0.125 in N/A Polyacrylate N/A
Unit of Measure
« 6 7 8 9 10 »