Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 450298 |
N/A
45 |
N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410524 |
N/A
41 |
N/A 1.875 in47.625 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 331227H |
N/A
33 |
N/A 1.875 in47.625 mm | N/A 2.628 in66.751 mm | N/A 0.375 in9.525 mm | N/A Silicone | N/A |
| 203034 |
N/A
203 |
N/A 1.875 in47.625 mm | N/A 3 in76.2 mm | N/A 0.437 in11.1 mm | N/A Nitrile | N/A |
| 414045 |
N/A
41 |
N/A 1.875 in47.625 mm | N/A 2.786 in70.764 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 340823 |
N/A
34 |
N/A 1.875 in47.625 mm | N/A 2.511 in63.779 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 353120 |
N/A
35 |
N/A 1.875 in47.625 mm | N/A 2.403 in61.036 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 3946 |
N/A
86 |
N/A 1.875 in47.625 mm | N/A 2.754 in69.952 mm | N/A 0.485 in12.319 mm | N/A Nitrile | N/A |
| 2689S |
N/A
25 |
N/A 1.875 in47.625 mm | N/A 2.865 in72.771 mm | N/A 0.49 in12.446 mm | N/A Nitrile | N/A |
| 2942 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.565 in65.151 mm | N/A 0.406 in10.312 mm | N/A Polyacrylate |
N/A
|
| 42421S |
N/A
4S |
N/A 1.875 in47.625 mm | N/A 2.754 in69.952 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 451078 |
N/A
45 |
N/A 1.875 in47.625 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470283H |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A
|
| 6064 |
N/A
29 |
N/A 1.875 in47.625 mm | N/A 2.969 in75.413 mm | N/A 0.25 in6.35 mm | N/A Felt | N/A |
| 6127 |
N/A
31 |
N/A 1.875 in47.625 mm | N/A 4.014 in101.956 mm | N/A 1 in25.4 mm | N/A Leather | N/A |
| 6460S |
N/A
41 |
N/A 1.875 in47.625 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 6547 |
N/A
201 |
N/A 1.875 in47.625 mm | N/A 3.001 in76.225 mm | N/A 0.375 in9.525 mm | N/A Leather | N/A |
| 471868 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472041 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472439 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472439V |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 472572 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472747 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.475 in62.865 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 473179 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.762 in70.155 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 5126 |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.817 in71.552 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |