Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 6808N |
N/A
45 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| 6985 |
N/A
29 |
N/A 1.875 in47.625 mm | N/A 2.633 in66.878 mm | N/A 0.347 in8.814 mm | N/A Felt | N/A |
| 473238 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473238V |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473239 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473240 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.13 in79.502 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473454 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473455 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473457 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473458 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 6712NA |
N/A
75 |
N/A 1.875 in47.625 mm | N/A 2.762 in70.155 mm | N/A 0.425 in10.795 mm | N/A Polyacrylate | N/A |
| 477105 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 4.336 in110.134 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 482041N |
N/A
48 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 483238V |
N/A
48 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 710019 | N/A | N/A 1.875 in47.625 mm | N/A 2.886 in73.304 mm | N/A 0.625 in15.875 mm | N/A Urethane | N/A |
| 710211 |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.681 in68.097 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate | N/A |
| 710557 |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.633 in66.878 mm | N/A 0.415 in10.541 mm | N/A Nitrile | N/A |
| 7105S |
N/A
51 |
N/A 1.875 in47.625 mm | N/A 4.812 in122.225 mm | N/A 0.312 in7.925 mm | N/A Nitrile | N/A |
| 710388 |
N/A
32 |
N/A 1.875 in47.625 mm | N/A 2.725 in69.215 mm | N/A 0.394 in10.008 mm | N/A Nitrile |
N/A
|
| 710452 |
N/A
72 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.53 in13.462 mm | N/A Fluoro-Elastomer | N/A |
| 715100 |
N/A
46 |
N/A 1.875 in47.625 mm | N/A 3.155 in80.137 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 712692 |
N/A
76 |
N/A 1.875 in47.625 mm | N/A 2.565 in65.151 mm | N/A 0.528 in13.411 mm | N/A Fluoro-Elastomer | N/A |
| 719316 |
N/A
72 |
N/A 1.875 in47.625 mm | N/A 2.805 in71.247 mm | N/A 0.53 in13.462 mm | N/A Fluoro-Elastomer | N/A |
| 7216 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.11 in78.994 mm | N/A 0.5 in12.7 mm | N/A Leather |
N/A
|
| 7934S |
N/A
204 |
N/A 1.875 in47.625 mm | N/A 2.405 in61.087 mm | N/A 0.24 in6.096 mm | N/A Nitrile | N/A |