COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

6808N N/A 45
N/A 1.875 in N/A 3.165 in N/A 0.562 in N/A Polyacrylate N/A CAD Icon (for items table)
6985 N/A 29
N/A 1.875 in N/A 2.633 in N/A 0.347 in N/A Felt N/A
473238 N/A 47
N/A 1.875 in N/A 2.879 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473238V N/A 47
N/A 1.875 in N/A 2.879 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473239 N/A 47
N/A 1.875 in N/A 3.005 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473240 N/A 47
N/A 1.875 in N/A 3.13 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473454 N/A 47
N/A 1.875 in N/A 2.506 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473455 N/A 47
N/A 1.875 in N/A 2.839 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473457 N/A 47
N/A 1.875 in N/A 3.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473458 N/A 47
N/A 1.875 in N/A 3.194 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
6712NA N/A 75
N/A 1.875 in N/A 2.762 in N/A 0.425 in N/A Polyacrylate N/A
477105 N/A 47
N/A 1.875 in N/A 4.336 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
482041N N/A 48
N/A 1.875 in N/A 2.506 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
483238V N/A 48
N/A 1.875 in N/A 2.879 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710019 N/A N/A 1.875 in N/A 2.886 in N/A 0.625 in N/A Urethane N/A
710211 N/A 74
N/A 1.875 in N/A 2.681 in N/A 0.375 in N/A Polyacrylate N/A
710557 N/A 74
N/A 1.875 in N/A 2.633 in N/A 0.415 in N/A Nitrile N/A
7105S N/A 51
N/A 1.875 in N/A 4.812 in N/A 0.312 in N/A Nitrile N/A
710388 N/A 32
N/A 1.875 in N/A 2.725 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
710452 N/A 72
N/A 1.875 in N/A 3.165 in N/A 0.53 in N/A Fluoro-Elastomer N/A
715100 N/A 46
N/A 1.875 in N/A 3.155 in N/A 0.25 in N/A Nitrile N/A
712692 N/A 76
N/A 1.875 in N/A 2.565 in N/A 0.528 in N/A Fluoro-Elastomer N/A
719316 N/A 72
N/A 1.875 in N/A 2.805 in N/A 0.53 in N/A Fluoro-Elastomer N/A
7216 N/A 47
N/A 1.875 in N/A 3.11 in N/A 0.5 in N/A Leather N/A CAD Icon (for items table)
7934S N/A 204
N/A 1.875 in N/A 2.405 in N/A 0.24 in N/A Nitrile N/A
Unit of Measure
« 81 82 83 84 85 »