Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415876 |
N/A
41 |
N/A 7 in177.8 mm | N/A 9.321 in236.753 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415876V |
N/A
41 |
N/A 7 in177.8 mm | N/A 9.321 in236.753 mm | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
N/A
|
| 416239 |
N/A
41 |
N/A 7 in177.8 mm | N/A 8.509 in216.129 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 416364 |
N/A
41 |
N/A 7 in177.8 mm | N/A 8.009 in203.429 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 416674V |
N/A
41 |
N/A 7 in177.8 mm | N/A 8.382 in212.903 mm | N/A 3/4 in19.05 mm | N/A Fluoro-Elastomer |
N/A
|
| 417255 |
N/A
41 |
N/A 7 in177.8 mm | N/A 8.382 in212.903 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417564 |
N/A
41 |
N/A 7 in177.8 mm | N/A 8.759 in222.479 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417597 |
N/A
41 |
N/A 7 in177.8 mm | N/A 8.257 in209.728 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 418303 |
N/A
41 |
N/A 7 in28.575 mm | N/A 8.507 in50.4698 mm | N/A 0.625 in7.1374 mm | N/A Fluoro-Elastomer |
N/A
|
| 416077 |
N/A
41 |
N/A 7-1/8 in180.975 mm | N/A 8.632 in219.253 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 442BULK | N/A | N/A 7.225 in183.515 mm | N/A 7.775 in197.485 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 442PKG | N/A | N/A 7.225 in183.515 mm | N/A 7.775 in197.485 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 263BULK | N/A | N/A 7.234 in183.744 mm | N/A 7.512 in190.805 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 263PKG | N/A | N/A 7.234 in183.744 mm | N/A 7.512 in190.805 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416044 |
N/A
41 |
N/A 7-1/4 in184.15 mm | N/A 8.257 in209.728 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415116 |
N/A
41 |
N/A 7-1/4 in184.15 mm | N/A 8.759 in222.479 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 39701 |
N/A
FW-H |
N/A 7-1/4 in184.15 mm | N/A 8.133 in206.578 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 370175A |
N/A
06 |
N/A 7-1/4 in184.15 mm | N/A 8.758 in222.453 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 4353 | N/A | N/A 7.375 in187.325 mm | N/A 9.622 in244.399 mm | N/A 0.979 in24.867 mm | N/A Fluoro-Elastomer | N/A |
| 415317 |
N/A
41 |
N/A 7.375 in187.325 mm | N/A 9.01 in228.854 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455117 |
N/A
45 |
N/A 7.375 in187.325 mm | N/A 8.882 in225.603 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 443BULK | N/A | N/A 7.475 in189.865 mm | N/A 8.025 in203.835 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 443PKG | N/A | N/A 7.475 in189.865 mm | N/A 8.025 in203.835 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 264BULK | N/A | N/A 7.484 in190.094 mm | N/A 7.762 in197.155 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 264PKG | N/A | N/A 7.484 in190.094 mm | N/A 7.762 in197.155 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 415867 |
N/A
41 |
N/A 7.5 in190.5 mm | N/A 8.509 in216.129 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415551 |
N/A
41 |
N/A 7.5 in190.5 mm | N/A 9.01 in228.854 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 415551V |
N/A
41 |
N/A 7.5 in190.5 mm | N/A 9.01 in228.854 mm | N/A 3/4 in19.05 mm | N/A Fluoro-Elastomer |
N/A
|
| 417283 |
N/A
41 |
N/A 7.5 in190.5 mm | N/A 9.25 in234.95 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455867V |
N/A
45 |
N/A 7.5 in190.5 mm | N/A 8.509 in216.129 mm | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
N/A
|
| 417385 |
N/A
41 |
N/A 7.5 in190.5 mm | N/A 10.51 in266.954 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 418308 |
N/A
41 |
N/A 7.5 in190.5 mm | N/A 9.008 in228.8032 mm | N/A 0.625 in15.875 mm | N/A Polyacrylate |
N/A
|
| 416102 |
N/A
41 |
N/A 7.625 in193.675 mm | N/A 8.632 in219.253 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417598 |
N/A
41 |
N/A 7.625 in193.675 mm | N/A 9.133 in231.978 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417598V |
N/A
41 |
N/A 7.625 in193.675 mm | N/A 9.133 in231.978 mm | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
N/A
|
| 444BULK | N/A | N/A 7.725 in196.215 mm | N/A 8.275 in210.185 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 444PKG | N/A | N/A 7.725 in196.215 mm | N/A 8.275 in210.185 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 265BULK | N/A | N/A 7.734 in196.444 mm | N/A 8.012 in203.505 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 265PKG | N/A | N/A 7.734 in196.444 mm | N/A 8.012 in203.505 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 417115 |
N/A
41 |
N/A 7.75 in196.85 mm | N/A 10.008 in254.203 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455406 |
N/A
45 |
N/A 7.75 in196.85 mm | N/A 9.26 in235.204 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417016 |
N/A
41 |
N/A 7-7/8 in200.025 mm | N/A 10.008 in254.203 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455121 |
N/A
45 |
N/A 7-7/8 in200.025 mm | N/A 9.383 in238.328 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455121V |
N/A
45 |
N/A 7-7/8 in200.025 mm | N/A 9.383 in238.328 mm | N/A 3/4 in19.05 mm | N/A Fluoro-Elastomer |
N/A
|
| 445BULK | N/A | N/A 7.975 in202.565 mm | N/A 8.525 in216.535 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 445PKG | N/A | N/A 7.975 in202.565 mm | N/A 8.525 in216.535 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 266BULK | N/A | N/A 7.984 in202.794 mm | N/A 8.262 in209.855 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 266PKG | N/A | N/A 7.984 in202.794 mm | N/A 8.262 in209.855 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 8724S |
N/A
41 |
N/A 7.995 in203.073 mm | N/A 11.633 in295.478 mm | N/A 1.078 in27.381 mm | N/A Nitrile |
N/A
|
| 415656 |
N/A
41 |
N/A 8 in203.2 mm | N/A 9.01 in228.854 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|