Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 8165 | N/A | N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.625 in15.875 mm | N/A Silicone | N/A |
| 8362 |
N/A
33 |
N/A 1.875 in47.625 mm | N/A 2.321 in58.953 mm | N/A 0.203 in5.156 mm | N/A Nitrile | N/A |
| 8515N |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.816 in71.526 mm | N/A 0.77 in19.558 mm | N/A Polyacrylate | N/A |
| 9316 |
N/A
72 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.695 in17.653 mm | N/A Polyacrylate | N/A |
| 9912 |
N/A
25 |
N/A 1.875 in47.625 mm | N/A 2.865 in72.771 mm | N/A 0.47 in11.938 mm | N/A Nitrile | N/A |
| 3186 |
N/A
59 |
N/A 1.875 in47.625 mm | N/A 3.146 in79.908 mm | N/A 0.93 in23.622 mm | N/A Nitrile | N/A |
| 3195 |
N/A
59 |
N/A 1.875 in47.625 mm | N/A 3.146 in79.908 mm | N/A 0.93 in23.622 mm | N/A Nitrile | N/A |
| 40071S |
N/A
4S |
N/A 1.875 in47.625 mm | N/A 2.627 in66.726 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 410071 |
N/A
41 |
N/A 1.875 in47.625 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 350823 |
N/A
35 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.328 in8.331 mm | N/A Nitrile |
N/A
|
| 350936 |
N/A
35 |
N/A 1.875 in47.625 mm | N/A 2.571 in65.303 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 797718 | N/A | N/A 1.875 in47.625 mm | N/A 2.754 in69.9516 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 797723 | N/A | N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 100086 |
N/A
72 |
N/A 1.88 in47.75 mm | N/A 3.176 in80.67 mm | N/A 0.48 in12.192 mm | N/A Fluoro-Elastomer | N/A |
| 9049N |
N/A
25 |
N/A 1.88 in47.75 mm | N/A 2.566 in65.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710873 |
N/A
74 |
N/A 1.885 in47.879 mm | N/A 2.708 in68.783 mm | N/A 0.019 in0.483 mm | N/A Fluoro-Elastomer | N/A |
| 710695 |
N/A
79 |
N/A 1.885 in47.879 mm | N/A 2.705 in68.707 mm | N/A 0.461 in11.709 mm | N/A Fluoro-Elastomer | N/A |
| 4333N |
N/A
79 |
N/A 1.886 in47.904 mm | N/A 2.704 in68.682 mm | N/A 0.35 in8.89 mm | N/A Polyacrylate | N/A |
| 4503N | N/A | N/A 1.886 in47.904 mm | N/A 2.765 in70.231 mm | N/A 0.469 in11.913 mm | N/A Polyacrylate | N/A |
| 710496 |
N/A
72 |
N/A 1.886 in47.904 mm | N/A 2.701 in68.605 mm | N/A 0.469 in11.913 mm | N/A Fluoro-Elastomer | N/A |
| 714503 |
N/A
87 |
N/A 1.886 in47.904 mm | N/A 2.765 in70.231 mm | N/A 0.472 in11.989 mm | N/A Polyacrylate | N/A |
| 710636 |
N/A
79 |
N/A 1.886 in47.904 mm | N/A 2.705 in68.707 mm | N/A 0.35 in8.89 mm | N/A Fluoro-Elastomer | N/A |
| 710658 |
N/A
32 |
N/A 1.886 in47.904 mm | N/A 2.756 in70.002 mm | N/A 0.335 in8.509 mm | N/A Polyacrylate |
N/A
|
| 710660 |
N/A
79 |
N/A 1.886 in47.904 mm | N/A 2.705 in68.707 mm | N/A 0.457 in11.608 mm | N/A Fluoro-Elastomer | N/A |
| 710661 |
N/A
40 |
N/A 1.886 in47.904 mm | N/A 2.756 in70.002 mm | N/A 0.512 in13.005 mm | N/A Polyacrylate | N/A |