Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 8165 | N/A | N/A 1.875 in | N/A 3.005 in | N/A 0.625 in | N/A Silicone | N/A |
| 8362 |
N/A
33 |
N/A 1.875 in | N/A 2.321 in | N/A 0.203 in | N/A Nitrile | N/A |
| 8515N |
N/A
74 |
N/A 1.875 in | N/A 2.816 in | N/A 0.77 in | N/A Polyacrylate | N/A |
| 9316 |
N/A
72 |
N/A 1.875 in | N/A 3.165 in | N/A 0.695 in | N/A Polyacrylate | N/A |
| 9912 |
N/A
25 |
N/A 1.875 in | N/A 2.865 in | N/A 0.47 in | N/A Nitrile | N/A |
| 3186 |
N/A
59 |
N/A 1.875 in | N/A 3.146 in | N/A 0.93 in | N/A Nitrile | N/A |
| 3195 |
N/A
59 |
N/A 1.875 in | N/A 3.146 in | N/A 0.93 in | N/A Nitrile | N/A |
| 40071S |
N/A
4S |
N/A 1.875 in | N/A 2.627 in | N/A 0.25 in | N/A Nitrile | N/A |
| 410071 |
N/A
41 |
N/A 1.875 in | N/A 2.627 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 350823 |
N/A
35 |
N/A 1.875 in | N/A 2.506 in | N/A 0.328 in | N/A Nitrile |
N/A
|
| 350936 |
N/A
35 |
N/A 1.875 in | N/A 2.571 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 797718 | N/A | N/A 1.875 in | N/A 2.754 in | N/A 0.25 in | N/A Nitrile | N/A |
| 797723 | N/A | N/A 1.875 in | N/A 3.005 in | N/A 0.25 in | N/A Nitrile | N/A |
| 100086 |
N/A
72 |
N/A 1.88 in | N/A 3.176 in | N/A 0.48 in | N/A Fluoro-Elastomer | N/A |
| 9049N |
N/A
25 |
N/A 1.88 in | N/A 2.566 in | N/A 0.25 in | N/A Nitrile | N/A |
| 710873 |
N/A
74 |
N/A 1.885 in | N/A 2.708 in | N/A 0.019 in | N/A Fluoro-Elastomer | N/A |
| 710695 |
N/A
79 |
N/A 1.885 in | N/A 2.705 in | N/A 0.461 in | N/A Fluoro-Elastomer | N/A |
| 4333N |
N/A
79 |
N/A 1.886 in | N/A 2.704 in | N/A 0.35 in | N/A Polyacrylate | N/A |
| 4503N | N/A | N/A 1.886 in | N/A 2.765 in | N/A 0.469 in | N/A Polyacrylate | N/A |
| 710496 |
N/A
72 |
N/A 1.886 in | N/A 2.701 in | N/A 0.469 in | N/A Fluoro-Elastomer | N/A |
| 714503 |
N/A
87 |
N/A 1.886 in | N/A 2.765 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710636 |
N/A
79 |
N/A 1.886 in | N/A 2.705 in | N/A 0.35 in | N/A Fluoro-Elastomer | N/A |
| 710658 |
N/A
32 |
N/A 1.886 in | N/A 2.756 in | N/A 0.335 in | N/A Polyacrylate |
N/A
|
| 710660 |
N/A
79 |
N/A 1.886 in | N/A 2.705 in | N/A 0.457 in | N/A Fluoro-Elastomer | N/A |
| 710661 |
N/A
40 |
N/A 1.886 in | N/A 2.756 in | N/A 0.512 in | N/A Polyacrylate | N/A |