Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 415052 |
N/A
41 |
N/A 8 in203.2 mm | N/A 10.133 in257.378 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 417600 |
N/A
41 |
N/A 8 in203.2 mm | N/A 9.258 in235.153 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417601 |
N/A
41 |
N/A 8 in203.2 mm | N/A 9.508 in241.503 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417602 |
N/A
41 |
N/A 8 in203.2 mm | N/A 10.008 in254.203 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455123 |
N/A
45 |
N/A 8.125 in206.375 mm | N/A 10.13 in257.302 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 267BULK | N/A | N/A 8.234 in209.144 mm | N/A 8.512 in216.205 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 267PKG | N/A | N/A 8.234 in209.144 mm | N/A 8.512 in216.205 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416422 |
N/A
41 |
N/A 8.25 in209.55 mm | N/A 11.507 in292.278 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 415124 |
N/A
41 |
N/A 8.25 in209.55 mm | N/A 10.26 in260.604 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 416951 |
N/A
41 |
N/A 8.25 in209.55 mm | N/A 10.633 in270.078 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455475 |
N/A
45 |
N/A 8.25 in209.55 mm | N/A 9.258 in235.153 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417022 |
N/A
41 |
N/A 8.375 in212.725 mm | N/A 10.385 in263.779 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 446BULK | N/A | N/A 8.475 in215.265 mm | N/A 9.025 in229.235 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 446PKG | N/A | N/A 8.475 in215.265 mm | N/A 9.025 in229.235 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 268BULK | N/A | N/A 8.484 in215.494 mm | N/A 8.762 in222.555 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 268PKG | N/A | N/A 8.484 in215.494 mm | N/A 8.762 in222.555 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416394 |
N/A
41 |
N/A 8.5 in215.9 mm | N/A 10.633 in270.078 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455828V |
N/A
45 |
N/A 8.5 in215.9 mm | N/A 9.509 in241.529 mm | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
N/A
|
| 417603 |
N/A
41 |
N/A 8.5 in215.9 mm | N/A 10.008 in254.203 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417604 |
N/A
41 |
N/A 8.5 in215.9 mm | N/A 10.508 in266.903 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417567 |
N/A
41 |
N/A 8.625 in219.075 mm | N/A 10.635 in270.129 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 269BULK | N/A | N/A 8.734 in221.844 mm | N/A 9.012 in228.905 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 269PKG | N/A | N/A 8.734 in221.844 mm | N/A 9.012 in228.905 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 415128 |
N/A
41 |
N/A 8.75 in222.25 mm | N/A 10.758 in273.253 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455966 |
N/A
45 |
N/A 8.75 in222.25 mm | N/A 10.51 in266.954 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 416657 |
N/A
41 |
N/A 8.875 in225.425 mm | N/A 10.13 in257.302 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455129 |
N/A
45 |
N/A 8.875 in225.425 mm | N/A 10.885 in276.479 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 447BULK | N/A | N/A 8.975 in227.965 mm | N/A 9.525 in241.935 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 447PKG | N/A | N/A 8.975 in227.965 mm | N/A 9.525 in241.935 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 270BULK | N/A | N/A 8.984 in228.194 mm | N/A 9.262 in235.255 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 270PKG | N/A | N/A 8.984 in228.194 mm | N/A 9.262 in235.255 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 2791 |
N/A
33 |
N/A 9 in228.6 mm | N/A 10.384 in263.754 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 415090 |
N/A
41 |
N/A 9 in228.6 mm | N/A 11.008 in279.603 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455462 |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.51 in266.954 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455476 |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.26 in260.604 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 456462 |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.384 in263.754 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 417940 |
N/A
41 |
N/A 9 in228.6 mm | N/A 10.095 in256.413 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 55301S |
N/A
45 |
N/A 9 in228.6 mm | N/A 10.01 in254.254 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 39893 |
N/A
FW-H |
N/A 9.052 in229.921 mm | N/A 10.72 in272.288 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 39894 |
N/A
FW-H |
N/A 9.052 in229.921 mm | N/A 10.72 in272.288 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 271BULK | N/A | N/A 9.234 in234.544 mm | N/A 9.512 in241.605 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 271PKG | N/A | N/A 9.234 in234.544 mm | N/A 9.512 in241.605 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416257 |
N/A
41 |
N/A 9.25 in234.95 mm | N/A 11.008 in279.603 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 337426N |
N/A
33 |
N/A 9.25 in234.95 mm | N/A 10.258 in260.553 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate | N/A |
| 415219 |
N/A
41 |
N/A 9.25 in234.95 mm | N/A 11.26 in286.004 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 415871 |
N/A
41 |
N/A 9.375 in238.125 mm | N/A 11.385 in289.179 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 448BULK | N/A | N/A 9.475 in240.665 mm | N/A 10.025 in254.635 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 448PKG | N/A | N/A 9.475 in240.665 mm | N/A 10.025 in254.635 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 272BULK | N/A | N/A 9.484 in240.894 mm | N/A 9.762 in247.955 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 272PKG | N/A | N/A 9.484 in240.894 mm | N/A 9.762 in247.955 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |