Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710664 | N/A | N/A 1.886 in | N/A 2.756 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710726 |
N/A
40 |
N/A 1.886 in | N/A 2.754 in | N/A 0.512 in | N/A PTFE | N/A |
| 9449 |
N/A
74 |
N/A 1.887 in | N/A 2.704 in | N/A 0.582 in | N/A Nitrile | N/A |
| 710567 |
N/A
41 |
N/A 1.89 in | N/A 2.883 in | N/A 0.417 in | N/A Polyacrylate |
N/A
|
| 710580 |
N/A
32 |
N/A 1.89 in | N/A 2.628 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710296 |
N/A
32 |
N/A 1.89 in | N/A 4.28 in | N/A 0.472 in | N/A Nitrile |
N/A
|
| 710453 |
N/A
40 |
N/A 1.89 in | N/A 2.815 in | N/A 0.433 in | N/A Polyacrylate | N/A |
| 710869 | N/A | N/A 1.89 in | N/A 2.902 in | N/A 0.374 in | N/A Fluoro-Elastomer | N/A |
| 100944 | N/A | N/A 1.89 in | N/A 2.835 in | N/A 0.441 in | N/A Nitrile | N/A |
| 1956 | N/A | N/A 1.89 in | N/A 2.445 in | N/A 0.354 in | N/A Nitrile | N/A |
| 1973 |
N/A
25 |
N/A 1.89 in | N/A 2.571 in | N/A 0.315 in | N/A Nitrile | N/A |
| 1994 |
N/A
32 |
N/A 1.89 in | N/A 2.767 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 224810 |
N/A
32 |
N/A 1.89 in | N/A 2.452 in | N/A 0.307 in | N/A Polyacrylate |
N/A
|
| 224815 |
N/A
40 |
N/A 1.89 in | N/A 2.925 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 224820 |
N/A
32 |
N/A 1.89 in | N/A 2.445 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 224840 |
N/A
32 |
N/A 1.89 in | N/A 2.689 in | N/A 0.433 in | N/A Nitrile |
N/A
|
| 224850 |
N/A
32 |
N/A 1.89 in | N/A 2.846 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 224870 |
N/A
47 |
N/A 1.89 in | N/A 2.878 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 224872 |
N/A
32 |
N/A 1.89 in | N/A 2.848 in | N/A 0.335 in | N/A Nitrile |
N/A
|
| 224874 |
N/A
32 |
N/A 1.89 in | N/A 2.922 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 4528N |
N/A
66 |
N/A 1.89 in | N/A 2.565 in | N/A 0.965 in | N/A Polyacrylate | N/A |
| 710167 |
N/A
75 |
N/A 1.89 in | N/A 2.528 in | N/A 0.512 in | N/A Nitrile | N/A |
| 710313 |
N/A
32 |
N/A 1.89 in | N/A 2.764 in | N/A 0.472 in | N/A Nitrile |
N/A
|
| 710320 |
N/A
48 |
N/A 1.89 in | N/A 2.445 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 710356 |
N/A
32 |
N/A 1.89 in | N/A 2.37 in | N/A 0.256 in | N/A Fluoro-Elastomer |
N/A
|