Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710915 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.37 in60.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 710920 |
N/A
74 |
N/A 1.89 in48 mm | N/A 3.358 in85.3 mm | N/A 0.531 in13.5 mm | N/A Fluoro-Elastomer | N/A |
| 710961 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.685 in68.2 mm | N/A 0.315 in8 mm | N/A Ethylene-Acrylic |
N/A
|
| 710644 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.689 in68.3 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710696 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.764 in7.2 mm | N/A 0.276 in7 mm | N/A Ethylene-Acrylic |
N/A
|
| 710758 |
N/A
49 |
N/A 1.89 in48 mm | N/A 2.528 in64.2 mm | N/A 0.472 in12 mm | N/A Polyacrylate |
N/A
|
| 710764 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.685 in68.2 mm | N/A 0.366 in9.3 mm | N/A PTFE |
N/A
|
| 710779 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.528 in64.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710795 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.567 in65.2 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate |
N/A
|
| 710796 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.646 in67.2 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate |
N/A
|
| 716484 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.571 in65.3 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 1188 |
N/A
34 |
N/A 1.89 in48 mm | N/A 2.451 in62.25 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 1208 |
N/A
32 |
N/A 1.89 in48 mm | N/A 2.847 in72.31 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 1949 |
N/A
48 |
N/A 1.89 in48 mm | N/A 2.445 in62.1 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710481 |
N/A
85 |
N/A 1.893 in48.082 mm | N/A 2.816 in71.526 mm | N/A 0.458 in11.633 mm | N/A Fluoro-Elastomer | N/A |
| 8704S |
N/A
33 |
N/A 1.893 in48.082 mm | N/A 2.438 in61.925 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 135BULK | N/A | N/A 1.925 in48.895 mm | N/A 2.131 in54.127 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 135PKG | N/A | N/A 1.925 in48.895 mm | N/A 2.131 in54.127 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 710565 |
N/A
49 |
N/A 1.927 in48.946 mm | N/A 2.92 in74.168 mm | N/A 1.21 in30.734 mm | N/A Polyacrylate |
N/A
|
| 710831 |
N/A
32 |
N/A 1.928 in48.971 mm | N/A 2.801 in71.145 mm | N/A 0.456 in11.582 mm | N/A Fluoro-Elastomer |
N/A
|
| 710646 | N/A | N/A 1.928 in48.971 mm | N/A 2.801 in71.145 mm | N/A 0.456 in11.582 mm | N/A Ethylene-Acrylic | N/A |
| 710148 |
N/A
97 |
N/A 1.929 in48.997 mm | N/A 2.854 in72.492 mm | N/A 0.315 in8.001 mm | N/A Nitrile | N/A |
| 39877 |
N/A
W-H |
N/A 1.929 in48.997 mm | N/A 2.567 in65.202 mm | N/A 0.315 in8.001 mm | N/A PTFE | N/A |
| 224979 |
N/A
47 |
N/A 1.929 in49 mm | N/A 3.114 in79.1 mm | N/A 0.689 in17.5 mm | N/A Polyacrylate |
N/A
|
| 4904 |
N/A
66 |
N/A 1.929 in49 mm | N/A 2.447 in62.15 mm | N/A 0.315 in8 mm | N/A Nitrile | N/A |