Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710915 |
N/A
32 |
N/A 1.89 in | N/A 2.37 in | N/A 0.354 in | N/A Polyacrylate |
N/A
|
| 710920 |
N/A
74 |
N/A 1.89 in | N/A 3.358 in | N/A 0.531 in | N/A Fluoro-Elastomer | N/A |
| 710961 |
N/A
32 |
N/A 1.89 in | N/A 2.685 in | N/A 0.315 in | N/A Ethylene-Acrylic |
N/A
|
| 710644 |
N/A
32 |
N/A 1.89 in | N/A 2.689 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 710696 |
N/A
32 |
N/A 1.89 in | N/A 2.764 in | N/A 0.276 in | N/A Ethylene-Acrylic |
N/A
|
| 710758 |
N/A
49 |
N/A 1.89 in | N/A 2.528 in | N/A 0.472 in | N/A Polyacrylate |
N/A
|
| 710764 |
N/A
32 |
N/A 1.89 in | N/A 2.685 in | N/A 0.366 in | N/A PTFE |
N/A
|
| 710779 |
N/A
32 |
N/A 1.89 in | N/A 2.528 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710795 |
N/A
32 |
N/A 1.89 in | N/A 2.567 in | N/A 0.295 in | N/A Polyacrylate |
N/A
|
| 710796 |
N/A
32 |
N/A 1.89 in | N/A 2.646 in | N/A 0.295 in | N/A Polyacrylate |
N/A
|
| 716484 |
N/A
32 |
N/A 1.89 in | N/A 2.571 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 1188 |
N/A
34 |
N/A 1.89 in | N/A 2.451 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 1208 |
N/A
32 |
N/A 1.89 in | N/A 2.847 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 1949 |
N/A
48 |
N/A 1.89 in | N/A 2.445 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710481 |
N/A
85 |
N/A 1.893 in | N/A 2.816 in | N/A 0.458 in | N/A Fluoro-Elastomer | N/A |
| 8704S |
N/A
33 |
N/A 1.893 in | N/A 2.438 in | N/A 0.25 in | N/A Nitrile | N/A |
| 135BULK | N/A | N/A 1.925 in | N/A 2.131 in | N/A 0.103 in | N/A Nitrile | N/A |
| 135PKG | N/A | N/A 1.925 in | N/A 2.131 in | N/A 0.103 in | N/A Nitrile | N/A |
| 710565 |
N/A
49 |
N/A 1.927 in | N/A 2.92 in | N/A 1.21 in | N/A Polyacrylate |
N/A
|
| 710831 |
N/A
32 |
N/A 1.928 in | N/A 2.801 in | N/A 0.456 in | N/A Fluoro-Elastomer |
N/A
|
| 710646 | N/A | N/A 1.928 in | N/A 2.801 in | N/A 0.456 in | N/A Ethylene-Acrylic | N/A |
| 710148 |
N/A
97 |
N/A 1.929 in | N/A 2.854 in | N/A 0.315 in | N/A Nitrile | N/A |
| 39877 |
N/A
W-H |
N/A 1.929 in | N/A 2.567 in | N/A 0.315 in | N/A PTFE | N/A |
| 224979 |
N/A
47 |
N/A 1.929 in | N/A 3.114 in | N/A 0.689 in | N/A Polyacrylate |
N/A
|
| 4904 |
N/A
66 |
N/A 1.929 in | N/A 2.447 in | N/A 0.315 in | N/A Nitrile | N/A |