COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710081 N/A 32
N/A 1.929 in N/A 3.945 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710255 N/A 32
N/A 1.929 in N/A 2.764 in N/A 0.339 in N/A Nitrile N/A CAD Icon (for items table)
710305 N/A 40
N/A 1.929 in N/A 2.76 in N/A 0.492 in N/A Nitrile N/A
710459 N/A 91
N/A 1.929 in N/A 2.565 in N/A 1.437 in N/A Nitrile N/A
710908 N/A 32
N/A 1.929 in N/A 2.606 in N/A 0.295 in N/A Polyacrylate N/A CAD Icon (for items table)
710551 N/A N/A 1.929 in N/A 2.331 in N/A 0.413 in N/A PTFE N/A
710631 N/A 32
N/A 1.929 in N/A 2.53 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
1936 N/A N/A 1.929 in N/A 2.531 in N/A 0.492 in N/A Nitrile N/A
450094 N/A 45
N/A 1.937 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450094N N/A 45
N/A 1.937 in N/A 3.194 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
450279 N/A 45
N/A 1.937 in N/A 2.762 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
331882 N/A 33
N/A 1.937 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A
456057 N/A 45
N/A 1.937 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
45653S N/A 4S
N/A 1.937 in N/A 3.505 in N/A 0.25 in N/A Nitrile N/A
417474 N/A 41
N/A 1.937 in N/A 3.5480 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
450965 N/A 45
N/A 1.937 in N/A 3.355 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470138V N/A 47
N/A 1.937 in N/A 2.69 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470409 N/A 47
N/A 1.937 in N/A 2.416 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
471195 N/A 47
N/A 1.937 in N/A 2.506 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471391 N/A 47
N/A 1.937 in N/A 3.13 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
474269 N/A 47
N/A 1.937 in N/A 2.441 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
6074 N/A 29
N/A 1.937 in N/A 3.627 in N/A 0.375 in N/A Felt N/A
471854 N/A 47
N/A 1.937 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
471869 N/A 47
N/A 1.937 in N/A 2.69 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472144 N/A 47
N/A 1.937 in N/A 2.879 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84 85 »