Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 472319 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472394 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 3.005 in76.327 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 6988H |
N/A
33 |
N/A 1.937 in49.2 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Silicone | N/A |
| 473241 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473459 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 2.69 in68.326 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473460 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 3.001 in76.225 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473461 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473462 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 476509 |
N/A
47 |
N/A 1.937 in49.2 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 481195 |
N/A
48 |
N/A 1.937 in49.2 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 483459H |
N/A
48 |
N/A 1.937 in49.2 mm | N/A 2.69 in68.326 mm | N/A 0.312 in7.925 mm | N/A Silicone |
N/A
|
| 710058 |
N/A
48 |
N/A 1.937 in49.2 mm | N/A 2.566 in65.176 mm | N/A 0.317 in8.052 mm | N/A Nitrile |
N/A
|
| 710162 |
N/A
48 |
N/A 1.937 in49.2 mm | N/A 2.754 in69.952 mm | N/A 0.313 in7.95 mm | N/A Fluoro-Elastomer |
N/A
|
| 710163 | N/A | N/A 1.937 in49.2 mm | N/A 2.655 in67.437 mm | N/A 0.36 in9.144 mm | N/A Rope | N/A |
| 710627 |
N/A
32 |
N/A 1.937 in49.2 mm | N/A 2.7 in68.58 mm | N/A 0.394 in10.008 mm | N/A Fluoro-Elastomer |
N/A
|
| 710645 | N/A | N/A 1.937 in49.2 mm | N/A 2.7 in68.58 mm | N/A 0.512 in13.005 mm | N/A Polyacrylate | N/A |
| 710693 | N/A | N/A 1.937 in49.2 mm | N/A 2.7 in68.58 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer | N/A |
| 9150S |
N/A
25 |
N/A 1.937 in49.2 mm | N/A 2.83 in71.882 mm | N/A 0.292 in7.417 mm | N/A Nitrile | N/A |
| 3173 |
N/A
48 |
N/A 1.937 in49.2 mm | N/A 2.69 in68.326 mm | N/A 0.304 in7.722 mm | N/A Polyacrylate |
N/A
|
| 710941 |
N/A
32 |
N/A 1.937 in49.2 mm | N/A 2.693 in68.4 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710928 |
N/A
32 |
N/A 1.938 in49.225 mm | N/A 2.685 in68.199 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 5M293 | N/A | N/A 1.938 in49.225 mm | N/A 3.004 in76.302 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |
| 5M81 | N/A | N/A 1.938 in49.225 mm | N/A 2.888 in73.355 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |
| 477717 |
N/A
47 |
N/A 1.938 in49.2252 mm | N/A 2.627 in66.7258 mm | N/A 0.313 in7.9502 mm | N/A Fluoro-Elastomer |
N/A
|
| 2043 |
N/A
47 |
N/A 1.94 in49.276 mm | N/A 2.766 in70.256 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|