COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472319 N/A 47
N/A 1.937 in N/A 2.627 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472394 N/A 47
N/A 1.937 in N/A 3.005 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
6988H N/A 33
N/A 1.937 in N/A 2.69 in N/A 0.5 in N/A Silicone N/A
473241 N/A 47
N/A 1.937 in N/A 2.754 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473459 N/A 47
N/A 1.937 in N/A 2.69 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473460 N/A 47
N/A 1.937 in N/A 3.001 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473461 N/A 47
N/A 1.937 in N/A 3.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473462 N/A 47
N/A 1.937 in N/A 3.194 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
476509 N/A 47
N/A 1.937 in N/A 3.628 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
481195 N/A 48
N/A 1.937 in N/A 2.506 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
483459H N/A 48
N/A 1.937 in N/A 2.69 in N/A 0.312 in N/A Silicone N/A CAD Icon (for items table)
710058 N/A 48
N/A 1.937 in N/A 2.566 in N/A 0.317 in N/A Nitrile N/A CAD Icon (for items table)
710162 N/A 48
N/A 1.937 in N/A 2.754 in N/A 0.313 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710163 N/A N/A 1.937 in N/A 2.655 in N/A 0.36 in N/A Rope N/A
710627 N/A 32
N/A 1.937 in N/A 2.7 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710645 N/A N/A 1.937 in N/A 2.7 in N/A 0.512 in N/A Polyacrylate N/A
710693 N/A N/A 1.937 in N/A 2.7 in N/A 0.5 in N/A Fluoro-Elastomer N/A
9150S N/A 25
N/A 1.937 in N/A 2.83 in N/A 0.292 in N/A Nitrile N/A
3173 N/A 48
N/A 1.937 in N/A 2.69 in N/A 0.304 in N/A Polyacrylate N/A CAD Icon (for items table)
710941 N/A 32
N/A 1.937 in N/A 2.693 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710928 N/A 32
N/A 1.938 in N/A 2.685 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
5M293 N/A N/A 1.938 in N/A 3.004 in N/A 0.375 in N/A Felt N/A
5M81 N/A N/A 1.938 in N/A 2.888 in N/A 0.375 in N/A Felt N/A
477717 N/A 47
N/A 1.938 in N/A 2.627 in N/A 0.313 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2043 N/A 47
N/A 1.94 in N/A 2.766 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 86 87 88 89 90 »