COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

3896 N/A 76
N/A 1.94 in N/A 2.914 in N/A 0.52 in N/A Nitrile N/A
5121 N/A 281
N/A 1.94 in N/A 2.626 in N/A 0.255 in N/A Nitrile N/A
6815 N/A 286
N/A 1.94 in N/A 2.505 in N/A 0.25 in N/A Nitrile N/A
710281 N/A 74
N/A 1.94 in N/A 2.905 in N/A 0.4 in N/A Nitrile N/A
8622 N/A 88
N/A 1.94 in N/A 2.817 in N/A 0.428 in N/A Nitrile N/A
710536 N/A 86
N/A 1.943 in N/A 2.921 in N/A 0.453 in N/A Fluoro-Elastomer N/A
200371 N/A 200
N/A 1.945 in N/A 2.895 in N/A 0.29 in N/A Nitrile N/A
710749 N/A 74
N/A 1.949 in N/A 2.785 in N/A 0.382 in N/A Fluoro-Elastomer N/A
710743 N/A 32
N/A 1.953 in N/A 3.551 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710905 N/A 32
N/A 1.965 in N/A 3.079 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
450111 N/A 45
N/A 1.968 in N/A 3.355 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450472 N/A 45
N/A 1.968 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450474 N/A 45
N/A 1.968 in N/A 2.879 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450911N N/A 45
N/A 1.968 in N/A 2.746 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
473814 N/A 47
N/A 1.968 in N/A 2.627 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
50528 N/A 5L
N/A 1.968 in N/A 3.001 in N/A 0.5 in N/A Leather N/A
7751H N/A 33
N/A 1.968 in N/A 2.69 in N/A 0.37 in N/A Silicone N/A
40370S N/A 4S
N/A 1.968 in N/A 2.964 in N/A 0.25 in N/A Nitrile N/A
474134 N/A 47
N/A 1.969 in N/A 2.623 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710916 N/A 40
N/A 1.969 in N/A 2.862 in N/A 0.417 in N/A Polyacrylate N/A
710529 N/A 32
N/A 1.969 in N/A 2.583 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
1941 N/A 47
N/A 1.969 in N/A 3.071 in N/A 0.354 in N/A Nitrile N/A CAD Icon (for items table)
229522 N/A 40
N/A 1.969 in N/A 2.623 in N/A 0.61 in N/A Nitrile N/A
1960 N/A 47
N/A 1.969 in N/A 2.765 in N/A 0.354 in N/A Nitrile N/A CAD Icon (for items table)
1974 N/A 97
N/A 1.969 in N/A 2.648 in N/A 0.433 in N/A Nitrile N/A
Unit of Measure
« 86 87 88 89 90 »