COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

225005 N/A 32
N/A 1.969 in N/A 2.452 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
225008 N/A 47
N/A 1.969 in N/A 2.445 in N/A 0.354 in N/A Nitrile N/A CAD Icon (for items table)
225010 N/A 47
N/A 1.969 in N/A 2.57 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
225020 N/A 32
N/A 1.969 in N/A 2.6880 in N/A 0.354 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
225030 N/A 35
N/A 1.969 in N/A 2.846 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
225040 N/A N/A 1.969 in N/A 2.848 in N/A 0.472 in N/A Nitrile N/A
225050 N/A 35
N/A 1.969 in N/A 3.161 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
225082 N/A N/A 1.969 in N/A 3.235 in N/A 0.453 in N/A Nitrile N/A
710137 N/A 40
N/A 1.969 in N/A 2.921 in N/A 0.354 in N/A Nitrile N/A
476512 N/A 47
N/A 1.969 in N/A 4.336 in N/A 0.374 in N/A Nitrile N/A CAD Icon (for items table)
710071 N/A 74
N/A 1.969 in N/A 3.672 in N/A 0.945 in N/A Nitrile N/A
710098 N/A 71
N/A 1.969 in N/A 2.528 in N/A 0.256 in N/A Nitrile N/A
710112 N/A 40
N/A 1.969 in N/A 3.161 in N/A 0.65 in N/A Polyacrylate N/A
710173 N/A 40
N/A 1.969 in N/A 2.764 in N/A 0.394 in N/A Polyacrylate N/A
710192 N/A 32
N/A 1.969 in N/A 2.372 in N/A 0.236 in N/A Nitrile N/A CAD Icon (for items table)
710194 N/A 32
N/A 1.969 in N/A 2.6880 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
711038 N/A 32
N/A 1.969 in N/A 2.449 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710226 N/A 32
N/A 1.969 in N/A 2.648 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710354 N/A 32
N/A 1.969 in N/A 2.567 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710357 N/A 47
N/A 1.969 in N/A 2.646 in N/A 0.354 in N/A Nitrile N/A CAD Icon (for items table)
710398 N/A 40
N/A 1.969 in N/A 2.843 in N/A 0.394 in N/A Nitrile N/A
710437 N/A 47
N/A 1.969 in N/A 2.957 in N/A 0.354 in N/A Nitrile N/A CAD Icon (for items table)
710835 N/A 47
N/A 1.969 in N/A 2.764 in N/A 0.453 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710888 N/A 74
N/A 1.969 in N/A 2.961 in N/A 0.315 in N/A Nitrile N/A
710899 N/A 32
N/A 1.969 in N/A 2.37 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 86 87 88 89 90 »