Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710649 |
N/A
48 |
N/A 1.969 in50 mm | N/A 2.765 in70.23 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 710651 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.569 in65.25 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710674 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.764 in7.2 mm | N/A 0.433 in11 mm | N/A Fluoro-Elastomer |
N/A
|
| 710703 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.528 in64.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710732 |
N/A
40 |
N/A 1.969 in50 mm | N/A 2.685 in68.2 mm | N/A 0.354 in9 mm | N/A PTFE | N/A |
| 710746 |
N/A
40 |
N/A 1.969 in50 mm | N/A 2.764 in7.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer | N/A |
| 1209 |
N/A
35 |
N/A 1.969 in50 mm | N/A 2.572 in65.33 mm | N/A 0.335 in8.5 mm | N/A Nitrile |
N/A
|
| 1948 |
N/A
35 |
N/A 1.969 in50 mm | N/A 2.6880 in68.28 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 329BULK | N/A | N/A 1.975 in50.165 mm | N/A 2.395 in60.833 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 329PKG | N/A | N/A 1.975 in50.165 mm | N/A 2.395 in60.833 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 710957 |
N/A
40 |
N/A 1.978 in50.241 mm | N/A 2.764 in70.206 mm | N/A 0.394 in10.008 mm | N/A Ethylene-Acrylic | N/A |
| 226BULK | N/A | N/A 1.984 in50.394 mm | N/A 2.262 in57.455 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 226PKG | N/A | N/A 1.984 in50.394 mm | N/A 2.262 in57.455 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 136BULK | N/A | N/A 1.987 in50.47 mm | N/A 2.193 in55.702 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 136PKG | N/A | N/A 1.987 in50.47 mm | N/A 2.193 in55.702 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 710842 | N/A | N/A 1.988 in50.495 mm | N/A 2.988 in75.895 mm | N/A 0.406 in10.312 mm | N/A PTFE | N/A |
| 033BULK | N/A | N/A 1.989 in50.521 mm | N/A 2.129 in54.077 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 033PKG | N/A | N/A 1.989 in50.521 mm | N/A 2.129 in54.077 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 200885 |
N/A
200E |
N/A 1.991 in50.571 mm | N/A 2.975 in75.565 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
| 3404 |
N/A
75 |
N/A 1.996 in50.698 mm | N/A 2.751 in69.875 mm | N/A 0.325 in8.255 mm | N/A Silicone | N/A |
| 3404V |
N/A
75 |
N/A 1.996 in50.698 mm | N/A 2.751 in69.875 mm | N/A 0.325 in8.255 mm | N/A Fluoro-Elastomer | N/A |
| 4189H |
N/A
75 |
N/A 1.996 in50.698 mm | N/A 3.12 in79.248 mm | N/A 0.344 in8.738 mm | N/A Fluoro-Elastomer | N/A |
| 710485 |
N/A
75 |
N/A 1.996 in50.698 mm | N/A 2.753 in69.926 mm | N/A 0.315 in8.001 mm | N/A Polyacrylate | N/A |
| 8998 |
N/A
44 |
N/A 1.996 in50.698 mm | N/A 2.878 in73.101 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 714598 |
N/A
86 |
N/A 1.998 in50.749 mm | N/A 2.882 in73.203 mm | N/A 0.34 in8.636 mm | N/A Polyacrylate | N/A |