COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710649 N/A 48
N/A 1.969 in50 mm N/A 2.765 in70.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710651 N/A 32
N/A 1.969 in50 mm N/A 2.569 in65.25 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710674 N/A 32
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710703 N/A 32
N/A 1.969 in50 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710732 N/A 40
N/A 1.969 in50 mm N/A 2.685 in68.2 mm N/A 0.354 in9 mm N/A PTFE N/A
710746 N/A 40
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
1209 N/A 35
N/A 1.969 in50 mm N/A 2.572 in65.33 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Icon (for items table)
1948 N/A 35
N/A 1.969 in50 mm N/A 2.6880 in68.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
329BULK N/A N/A 1.975 in50.165 mm N/A 2.395 in60.833 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
329PKG N/A N/A 1.975 in50.165 mm N/A 2.395 in60.833 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710957 N/A 40
N/A 1.978 in50.241 mm N/A 2.764 in70.206 mm N/A 0.394 in10.008 mm N/A Ethylene-Acrylic N/A
226BULK N/A N/A 1.984 in50.394 mm N/A 2.262 in57.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
226PKG N/A N/A 1.984 in50.394 mm N/A 2.262 in57.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
136BULK N/A N/A 1.987 in50.47 mm N/A 2.193 in55.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
136PKG N/A N/A 1.987 in50.47 mm N/A 2.193 in55.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710842 N/A N/A 1.988 in50.495 mm N/A 2.988 in75.895 mm N/A 0.406 in10.312 mm N/A PTFE N/A
033BULK N/A N/A 1.989 in50.521 mm N/A 2.129 in54.077 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
033PKG N/A N/A 1.989 in50.521 mm N/A 2.129 in54.077 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200885 N/A 200E
N/A 1.991 in50.571 mm N/A 2.975 in75.565 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
3404 N/A 75
N/A 1.996 in50.698 mm N/A 2.751 in69.875 mm N/A 0.325 in8.255 mm N/A Silicone N/A
3404V N/A 75
N/A 1.996 in50.698 mm N/A 2.751 in69.875 mm N/A 0.325 in8.255 mm N/A Fluoro-Elastomer N/A
4189H N/A 75
N/A 1.996 in50.698 mm N/A 3.12 in79.248 mm N/A 0.344 in8.738 mm N/A Fluoro-Elastomer N/A
710485 N/A 75
N/A 1.996 in50.698 mm N/A 2.753 in69.926 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A
8998 N/A 44
N/A 1.996 in50.698 mm N/A 2.878 in73.101 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
714598 N/A 86
N/A 1.998 in50.749 mm N/A 2.882 in73.203 mm N/A 0.34 in8.636 mm N/A Polyacrylate N/A
Unit of Measure
« 86 87 88 89 90 »