Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710649 |
N/A
48 |
N/A 1.969 in | N/A 2.765 in | N/A 0.354 in | N/A Polyacrylate |
N/A
|
| 710651 |
N/A
32 |
N/A 1.969 in | N/A 2.569 in | N/A 0.394 in | N/A Polyacrylate |
N/A
|
| 710674 |
N/A
32 |
N/A 1.969 in | N/A 2.764 in | N/A 0.433 in | N/A Fluoro-Elastomer |
N/A
|
| 710703 |
N/A
32 |
N/A 1.969 in | N/A 2.528 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710732 |
N/A
40 |
N/A 1.969 in | N/A 2.685 in | N/A 0.354 in | N/A PTFE | N/A |
| 710746 |
N/A
40 |
N/A 1.969 in | N/A 2.764 in | N/A 0.315 in | N/A Fluoro-Elastomer | N/A |
| 1209 |
N/A
35 |
N/A 1.969 in | N/A 2.572 in | N/A 0.335 in | N/A Nitrile |
N/A
|
| 1948 |
N/A
35 |
N/A 1.969 in | N/A 2.6880 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 329BULK | N/A | N/A 1.975 in | N/A 2.395 in | N/A 0.21 in | N/A Nitrile | N/A |
| 329PKG | N/A | N/A 1.975 in | N/A 2.395 in | N/A 0.21 in | N/A Nitrile | N/A |
| 710957 |
N/A
40 |
N/A 1.978 in | N/A 2.764 in | N/A 0.394 in | N/A Ethylene-Acrylic | N/A |
| 226BULK | N/A | N/A 1.984 in | N/A 2.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 226PKG | N/A | N/A 1.984 in | N/A 2.262 in | N/A 0.139 in | N/A Nitrile | N/A |
| 136BULK | N/A | N/A 1.987 in | N/A 2.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 136PKG | N/A | N/A 1.987 in | N/A 2.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 710842 | N/A | N/A 1.988 in | N/A 2.988 in | N/A 0.406 in | N/A PTFE | N/A |
| 033BULK | N/A | N/A 1.989 in | N/A 2.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 033PKG | N/A | N/A 1.989 in | N/A 2.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 200885 |
N/A
200E |
N/A 1.991 in | N/A 2.975 in | N/A 0.29 in | N/A Nitrile | N/A |
| 3404 |
N/A
75 |
N/A 1.996 in | N/A 2.751 in | N/A 0.325 in | N/A Silicone | N/A |
| 3404V |
N/A
75 |
N/A 1.996 in | N/A 2.751 in | N/A 0.325 in | N/A Fluoro-Elastomer | N/A |
| 4189H |
N/A
75 |
N/A 1.996 in | N/A 3.12 in | N/A 0.344 in | N/A Fluoro-Elastomer | N/A |
| 710485 |
N/A
75 |
N/A 1.996 in | N/A 2.753 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 8998 |
N/A
44 |
N/A 1.996 in | N/A 2.878 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 714598 |
N/A
86 |
N/A 1.998 in | N/A 2.882 in | N/A 0.34 in | N/A Polyacrylate | N/A |