Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5976S N/A 34
N/A 0.875 in22.225 mm N/A 1.256 in31.902 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
471730 N/A 47
N/A 0.875 in22.225 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481267 N/A 48
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
7014S N/A 4S
N/A 0.875 in22.225 mm N/A 1.260 in32.004 mm N/A 0.205 in5.207 mm N/A Nitrile N/A
712015 N/A N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
712270 N/A 48
N/A 0.875 in22.225 mm N/A 1.441 in36.601 mm N/A 0.256 in6.502 mm N/A Nitrile N/A CAD Icon (for items table)
7840S N/A 31
N/A 0.875 in22.225 mm N/A 1.254 in31.852 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
321267 N/A 32
N/A 0.875 in22.225 mm N/A 1.381 in35.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
350567 N/A 35
N/A 0.875 in22.225 mm N/A 1.385 in35.179 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
351267 N/A 35
N/A 0.875 in22.225 mm N/A 1.381 in35.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
38832 N/A 94
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A PTFE N/A
797714 N/A N/A 0.875 in22.225 mm N/A 1.254 in31.8516 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
450038 N/A 45
N/A 0.906 in23.012 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470207 N/A 47
N/A 0.906 in23.012 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A CAD Icon (for items table)
222330 N/A 32
N/A 0.906 in23 mm N/A 1.348 in34.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
222340 N/A 32
N/A 0.906 in23 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710254 N/A 34
N/A 0.906 in23 mm N/A 1.268 in32.2 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Icon (for items table)
213BULK N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
213PKG N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
213V35 N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
119BULK N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
119PKG N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
021BULK N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
021PKG N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
450039 N/A 45
N/A 0.937 in23.8 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
340787 N/A 34
N/A 0.937 in23.8 mm N/A 1.383 in35.128 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471571 N/A 47
N/A 0.937 in23.8 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471571V N/A 47
N/A 0.937 in23.8 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471647 N/A 47
N/A 0.937 in23.8 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471015 N/A 47
N/A 0.937 in23.8 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472951 N/A 47
N/A 0.937 in23.8 mm N/A 1.754 in44.552 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
474235 N/A 47
N/A 0.937 in23.8 mm N/A 1.854 in47.092 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
474252 N/A 47
N/A 0.937 in23.8 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
5MR1300 N/A N/A 0.938 in23.825 mm N/A 1.504 in38.202 mm N/A 0.375 in9.525 mm N/A Felt N/A
4462N N/A N/A 0.942 in23.927 mm N/A 2.109 in53.569 mm N/A 0.938 in23.825 mm N/A Polyacrylate N/A
222410 N/A 35
N/A 0.945 in24 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222430 N/A 35
N/A 0.945 in24 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222450 N/A 25
N/A 0.945 in24 mm N/A 1.702 in43.23 mm N/A 0.315 in8 mm N/A Nitrile N/A
6024030 N/A N/A 0.945 in24 mm N/A 1.181 in3 mm N/A 0.118 in3 mm N/A Nitrile N/A
450040 N/A 45
N/A 0.968 in24.587 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450339 N/A 45
N/A 0.968 in24.587 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450545 N/A 45
N/A 0.968 in24.587 mm N/A 1.579 in40.107 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
451082 N/A 45
N/A 0.968 in24.587 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
451583 N/A 45
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
451583V N/A 45
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471648 N/A 47
N/A 0.968 in24.587 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6324S N/A 34
N/A 0.968 in24.587 mm N/A 1.507 in38.278 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
471688 N/A 47
N/A 0.968 in24.587 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472238 N/A 47
N/A 0.968 in24.587 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
482309 N/A 48
N/A 0.968 in24.587 mm N/A 1.854 in47.092 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »