Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 200339 |
N/A
200 |
N/A 2 in | N/A 2.879 in | N/A 0.29 in | N/A Nitrile | N/A |
| 441148 |
N/A
44 |
N/A 2 in | N/A 3.269 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 450083 |
N/A
45 |
N/A 2 in | N/A 2.879 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450085 |
N/A
45 |
N/A 2 in | N/A 3.001 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450095 |
N/A
45 |
N/A 2 in | N/A 3.194 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 450301 |
N/A
45 |
N/A 2 in | N/A 3.005 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 415627 |
N/A
41 |
N/A 2 in | N/A 3.505 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 331107N |
N/A
33 |
N/A 2 in | N/A 2.7500 in | N/A 0.375 in | N/A Silicone | N/A |
| 331301N |
N/A
33 |
N/A 2 in | N/A 2.566 in | N/A 0.528 in | N/A Polyacrylate | N/A |
| 200881 |
N/A
200E |
N/A 2 in | N/A 2.824 in | N/A 0.294 in | N/A Nitrile | N/A |
| 204506 |
N/A
204 |
N/A 2 in | N/A 3.628 in | N/A 0.25 in | N/A Nitrile | N/A |
| 204508 |
N/A
204 |
N/A 2 in | N/A 3.066 in | N/A 0.25 in | N/A Nitrile | N/A |
| 205044 |
N/A
205 |
N/A 2 in | N/A 2.968 in | N/A 0.5 in | N/A Felt | N/A |
| 4148 |
N/A
286 |
N/A 2 in | N/A 2.627 in | N/A 0.28 in | N/A Nitrile | N/A |
| 292594 |
N/A
29 |
N/A 2 in | N/A 2.639 in | N/A 0.235 in | N/A Felt | N/A |
| 471424 |
N/A
47 |
N/A 2 in | N/A 2.627 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471424V |
N/A
47 |
N/A 2 in | N/A 2.627 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 4598 |
N/A
83 |
N/A 2 in | N/A 2.882 in | N/A 0.34 in | N/A Polyacrylate | N/A |
| 450389 |
N/A
45 |
N/A 2 in | N/A 2.754 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450446 |
N/A
45 |
N/A 2 in | N/A 2.7170 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450543V |
N/A
45 |
N/A 2 in | N/A 2.72 in | N/A 0.468 in | N/A Fluoro-Elastomer |
N/A
|
| 452261H |
N/A
45 |
N/A 2 in | N/A 2.504 in | N/A 0.437 in | N/A Silicone |
N/A
|
| 470530 |
N/A
47 |
N/A 2 in | N/A 3.001 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 470530V |
N/A
47 |
N/A 2 in | N/A 3.001 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 470543 |
N/A
47 |
N/A 2 in | N/A 2.72 in | N/A 0.468 in | N/A Nitrile |
N/A
|