COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

474272 N/A 47
N/A 2 in N/A 2.721 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
5865 N/A 4L
N/A 2 in N/A 2.754 in N/A 0.187 in N/A Leather N/A
6090S N/A 273
N/A 2 in N/A 2.7500 in N/A 0.562 in N/A Nitrile N/A
6163S N/A 21
N/A 2 in N/A 2.879 in N/A 0.703 in N/A Nitrile N/A
471870 N/A 47
N/A 2 in N/A 2.69 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471883 N/A 47
N/A 2 in N/A 2.69 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
472082 N/A 47
N/A 2 in N/A 2.884 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472341 N/A 47
N/A 2 in N/A 2.746 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472397 N/A 47
N/A 2 in N/A 3.005 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472397V N/A 47
N/A 2 in N/A 3.005 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472492 N/A 47
N/A 2 in N/A 2.754 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472492V N/A 47
N/A 2 in N/A 2.754 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472653 N/A 47
N/A 2 in N/A 2.839 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472924 N/A 47
N/A 2 in N/A 2.879 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472924V N/A 47
N/A 2 in N/A 2.879 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5113 N/A 203
N/A 2 in N/A 2.749 in N/A 0.23 in N/A Nitrile N/A
55524 N/A 5L
N/A 2 in N/A 4.008 in N/A 0.468 in N/A Leather N/A
473242 N/A 47
N/A 2 in N/A 3.13 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473463 N/A 47
N/A 2 in N/A 3.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473464 N/A 47
N/A 2 in N/A 3.194 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
4739 N/A 282
N/A 2 in N/A 2.565 in N/A 0.25 in N/A Nitrile N/A
487945 N/A 48
N/A 2 in N/A 3.628 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
493524 N/A 49
N/A 2 in N/A 2.85 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710025 N/A N/A 2 in N/A 2.505 in N/A 0.25 in N/A Urethane N/A
710263 N/A 47
N/A 2 in N/A 2.63 in N/A 0.312 in N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »