Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710365 |
N/A
46 |
N/A 2 in50.8 mm | N/A 2.725 in69.215 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 710447 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.7500 in69.850 mm | N/A 0.369 in9.373 mm | N/A Polyacrylate |
N/A
|
| 714654 |
N/A
47 |
N/A 2 in50.8 mm | N/A 3.003 in76.276 mm | N/A 0.438 in11.125 mm | N/A Polyacrylate |
N/A
|
| 710640 |
N/A
62 |
N/A 2 in50.8 mm | N/A 2.631 in66.827 mm | N/A 0.264 in6.706 mm | N/A Polyacrylate | N/A |
| 8139 | N/A | N/A 2 in50.8 mm | N/A 2.971 in75.463 mm | N/A 0.25 in6.35 mm | N/A Felt | N/A |
| 8871 |
N/A
286 |
N/A 2 in50.8 mm | N/A 2.566 in65.176 mm | N/A 0.22 in5.588 mm | N/A Nitrile | N/A |
| 9015S |
N/A
44 |
N/A 2 in50.8 mm | N/A 2.565 in65.151 mm | N/A 0.549 in13.945 mm | N/A Nitrile |
N/A
|
| 9406S |
N/A
279 |
N/A 2 in50.8 mm | N/A 2.629 in66.777 mm | N/A 0.285 in7.239 mm | N/A Nitrile | N/A |
| 40085S |
N/A
4S |
N/A 2 in50.8 mm | N/A 3.001 in76.225 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40301S |
N/A
4S |
N/A 2 in50.8 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40360S |
N/A
4S |
N/A 2 in50.8 mm | N/A 2.69 in68.326 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40389S |
N/A
4S |
N/A 2 in50.8 mm | N/A 2.754 in69.952 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40401 |
N/A
4L |
N/A 2 in50.8 mm | N/A 2.506 in63.652 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 40410S |
N/A
4S |
N/A 2 in50.8 mm | N/A 2.627 in66.726 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 410085 |
N/A
41 |
N/A 2 in50.8 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410085N |
N/A
41 |
N/A 2 in50.8 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 410102 |
N/A
41 |
N/A 2 in50.8 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455253 |
N/A
45 |
N/A 2 in50.8 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 352541 |
N/A
35 |
N/A 2 in50.8 mm | N/A 2.508 in63.703 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 412027 |
N/A
41 |
N/A 2 in50.8 mm | N/A 3.256 in82.702 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 412028 |
N/A
41 |
N/A 2 in50.8 mm | N/A 3.355 in85.217 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 412725 |
N/A
41 |
N/A 2 in50.8 mm | N/A 3.155 in80.137 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 5M289 | N/A | N/A 2 in50.8 mm | N/A 2.746 in69.748 mm | N/A 0.438 in11.125 mm | N/A Felt | N/A |
| 5M403 | N/A | N/A 2 in50.8 mm | N/A 3.129 in79.477 mm | N/A 0.5 in13 mm | N/A Felt | N/A |
| 797739 | N/A | N/A 2 in50.8 mm | N/A 2.506 in63.6524 mm | N/A 0.281 in7.1374 mm | N/A Nitrile | N/A |