Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710365 |
N/A
46 |
N/A 2 in | N/A 2.725 in | N/A 0.21 in | N/A Nitrile | N/A |
| 710447 |
N/A
47 |
N/A 2 in | N/A 2.7500 in | N/A 0.369 in | N/A Polyacrylate |
N/A
|
| 714654 |
N/A
47 |
N/A 2 in | N/A 3.003 in | N/A 0.438 in | N/A Polyacrylate |
N/A
|
| 710640 |
N/A
62 |
N/A 2 in | N/A 2.631 in | N/A 0.264 in | N/A Polyacrylate | N/A |
| 8139 | N/A | N/A 2 in | N/A 2.971 in | N/A 0.25 in | N/A Felt | N/A |
| 8871 |
N/A
286 |
N/A 2 in | N/A 2.566 in | N/A 0.22 in | N/A Nitrile | N/A |
| 9015S |
N/A
44 |
N/A 2 in | N/A 2.565 in | N/A 0.549 in | N/A Nitrile |
N/A
|
| 9406S |
N/A
279 |
N/A 2 in | N/A 2.629 in | N/A 0.285 in | N/A Nitrile | N/A |
| 40085S |
N/A
4S |
N/A 2 in | N/A 3.001 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40301S |
N/A
4S |
N/A 2 in | N/A 3.005 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40360S |
N/A
4S |
N/A 2 in | N/A 2.69 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40389S |
N/A
4S |
N/A 2 in | N/A 2.754 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40401 |
N/A
4L |
N/A 2 in | N/A 2.506 in | N/A 0.25 in | N/A Leather | N/A |
| 40410S |
N/A
4S |
N/A 2 in | N/A 2.627 in | N/A 0.25 in | N/A Nitrile | N/A |
| 410085 |
N/A
41 |
N/A 2 in | N/A 3.001 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 410085N |
N/A
41 |
N/A 2 in | N/A 3.001 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 410102 |
N/A
41 |
N/A 2 in | N/A 3.376 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 455253 |
N/A
45 |
N/A 2 in | N/A 3.5480 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 352541 |
N/A
35 |
N/A 2 in | N/A 2.508 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 412027 |
N/A
41 |
N/A 2 in | N/A 3.256 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 412028 |
N/A
41 |
N/A 2 in | N/A 3.355 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 412725 |
N/A
41 |
N/A 2 in | N/A 3.155 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 5M289 | N/A | N/A 2 in | N/A 2.746 in | N/A 0.438 in | N/A Felt | N/A |
| 5M403 | N/A | N/A 2 in | N/A 3.129 in | N/A 0.5 in | N/A Felt | N/A |
| 797739 | N/A | N/A 2 in | N/A 2.506 in | N/A 0.281 in | N/A Nitrile | N/A |