COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

442507 N/A 44
N/A 2 3/8 in N/A 3.355 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
450101 N/A 45
N/A 2 3/8 in N/A 3.355 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450103 N/A 45
N/A 2 3/8 in N/A 3.486 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
415857 N/A 41
N/A 2 3/8 in N/A 3.606 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
416071 N/A 41
N/A 2 3/8 in N/A 3.756 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416271 N/A 41
N/A 2 3/8 in N/A 3.505 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
410686N N/A 41
N/A 2 3/8 in N/A 3.488 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
410825 N/A 41
N/A 2 3/8 in N/A 3.628 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
410987 N/A 41
N/A 2 3/8 in N/A 3.486 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
3393 N/A 32
N/A 2 3/8 in N/A 3.013 in N/A 0.4 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
200855 N/A 200E
N/A 2 3/8 in N/A 3.616 in N/A 0.29 in N/A Nitrile N/A
415248N N/A 41
N/A 2 3/8 in N/A 3.5480 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
455860 N/A 45
N/A 2 3/8 in N/A 3.881 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
417480 N/A 41
N/A 2 3/8 in N/A 3.881 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
450350 N/A 45
N/A 2 3/8 in N/A 3.376 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450686 N/A 45
N/A 2 3/8 in N/A 3.488 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470565 N/A 47
N/A 2 3/8 in N/A 3.13 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
470574N N/A 47
N/A 2 3/8 in N/A 3.256 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
470764 N/A 47
N/A 2 3/8 in N/A 3.001 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470987 N/A 47
N/A 2 3/8 in N/A 3.486 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
475095N N/A 47
N/A 2 3/8 in N/A 3.505 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
475380N N/A 47
N/A 2 3/8 in N/A 3.628 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
472856 N/A 47
N/A 2 3/8 in N/A 3.355 in N/A 0.438 in N/A Nitrile N/A CAD Icon (for items table)
5119 N/A 49
N/A 2 3/8 in N/A 3.2700 in N/A 0.495 in N/A Nitrile N/A CAD Icon (for items table)
473474 N/A 47
N/A 2 3/8 in N/A 3.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »