Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 473475 |
N/A
47 |
N/A 2 3/8 in | N/A 3.194 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473573 |
N/A
47 |
N/A 2 3/8 in | N/A 3.005 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 480574H |
N/A
48 |
N/A 2 3/8 in | N/A 3.256 in | N/A 0.5 in | N/A Silicone |
N/A
|
| 480988H |
N/A
48 |
N/A 2 3/8 in | N/A 3.066 in | N/A 0.5 in | N/A Silicone |
N/A
|
| 483246N |
N/A
48 |
N/A 2 3/8 in | N/A 3.256 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|
| 710006 |
N/A
74 |
N/A 2 3/8 in | N/A 4.504 in | N/A 1.06 in | N/A Polyacrylate | N/A |
| 710210 |
N/A
74 |
N/A 2 3/8 in | N/A 3.26 in | N/A 0.528 in | N/A Fluoro-Elastomer | N/A |
| 711553 |
N/A
74 |
N/A 2 3/8 in | N/A 3.881 in | N/A 1.06 in | N/A Polyacrylate | N/A |
| 712375 |
N/A
90 |
N/A 2 3/8 in | N/A 4.069 in | N/A 1.092 in | N/A Polyacrylate | N/A |
| 714512 |
N/A
87 |
N/A 2 3/8 in | N/A 4.505 in | N/A 0.391 in | N/A Polyacrylate | N/A |
| 40101S |
N/A
4S |
N/A 2 3/8 in | N/A 3.355 in | N/A 0.25 in | N/A Nitrile | N/A |
| 410101N |
N/A
41 |
N/A 2 3/8 in | N/A 3.355 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 41026S |
N/A
4S |
N/A 2 3/8 in | N/A 3.005 in | N/A 0.25 in | N/A Nitrile | N/A |
| 412038N |
N/A
41 |
N/A 2 3/8 in | N/A 3.256 in | N/A 0.437 in | N/A Polyacrylate |
N/A
|
| 412119 |
N/A
41 |
N/A 2 3/8 in | N/A 3.355 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 412861 |
N/A
41 |
N/A 2 3/8 in | N/A 3.5480 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 413246 |
N/A
41 |
N/A 2 3/8 in | N/A 3.256 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 413246N |
N/A
41 |
N/A 2 3/8 in | N/A 3.255 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|
| 413247 |
N/A
41 |
N/A 2 3/8 in | N/A 3.376 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 320259 |
N/A
32 |
N/A 2.005 in | N/A 2.888 in | N/A 0.34 in | N/A Fluoro-Elastomer |
N/A
|
| 225110 |
N/A
47 |
N/A 2.008 in | N/A 2.563 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 494123 |
N/A
49 |
N/A 2.008 in | N/A 2.485 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 710265 |
N/A
35 |
N/A 2.008 in | N/A 2.606 in | N/A 0.256 in | N/A Polyacrylate |
N/A
|
| 710323 |
N/A
49 |
N/A 2.008 in | N/A 2.488 in | N/A 0.335 in | N/A Nitrile |
N/A
|
| 710407 |
N/A
33 |
N/A 2.008 in | N/A 2.445 in | N/A 0.276 in | N/A Nitrile | N/A |