COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710312 N/A 32
N/A 2.047 in52 mm N/A 2.685 in68.2 mm N/A 0.512 in13 mm N/A Nitrile N/A CAD Icon (for items table)
710946 N/A 40
N/A 2.047 in52 mm N/A 2.646 in67.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710953 N/A 40
N/A 2.047 in52 mm N/A 2.9630 in75.25 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710527 N/A 32
N/A 2.047 in52 mm N/A 2.724 in69.2 mm N/A 0.591 in15 mm N/A Nitrile N/A CAD Icon (for items table)
710634 N/A 35
N/A 2.047 in52 mm N/A 3.079 in78.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710722 N/A 40
N/A 2.047 in52 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710734 N/A 40
N/A 2.047 in52 mm N/A 3.433 in87.2 mm N/A 0.406 in10.3 mm N/A Polyacrylate N/A
710744 N/A 40
N/A 2.047 in52 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710745 N/A 40
N/A 2.047 in52 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710777 N/A 32
N/A 2.047 in52 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
3087 N/A N/A 2.048 in52.019 mm N/A 2.732 in69.393 mm N/A 0.59 in14.986 mm N/A Nitrile N/A
137BULK N/A N/A 2.05 in52.07 mm N/A 2.256 in57.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
137PKG N/A N/A 2.05 in52.07 mm N/A 2.256 in57.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
200110 N/A 200
N/A 2.058 in52.273 mm N/A 3.154 in80.112 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
710604 N/A 32
N/A 2.058 in52.273 mm N/A 2.628 in66.751 mm N/A 0.311 in7.899 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710561 N/A 74
N/A 2.059 in52.299 mm N/A 2.852 in72.441 mm N/A 0.398 in10.109 mm N/A Fluoro-Elastomer N/A
450096 N/A 45
N/A 2.062 in52.375 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450307 N/A 45
N/A 2.062 in52.375 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450311 N/A 45
N/A 2.062 in52.375 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450313 N/A 45
N/A 2.062 in52.375 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450343 N/A 45
N/A 2.062 in52.375 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
4162 N/A 200E
N/A 2.062 in52.375 mm N/A 3.034 in77.064 mm N/A 0.34 in8.636 mm N/A Nitrile N/A
2822V N/A 96
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
416738 N/A 41
N/A 2.062 in52.375 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
451948 N/A 45
N/A 2.062 in52.375 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 96 97 98 99 100 »