Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 5877 |
N/A
5L |
N/A 2.062 in | N/A 2.846 in | N/A 0.45 in | N/A Leather | N/A |
| 6077 | N/A | N/A 2.062 in | N/A 3.178 in | N/A 0.468 in | N/A Nitrile | N/A |
| 472012 |
N/A
47 |
N/A 2.062 in | N/A 3.005 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 5756 |
N/A
29 |
N/A 2.062 in | N/A 3.156 in | N/A 0.24 in | N/A Felt | N/A |
| 6954S |
N/A
44 |
N/A 2.062 in | N/A 3.005 in | N/A 0.31 in | N/A Nitrile |
N/A
|
| 473466 |
N/A
47 |
N/A 2.062 in | N/A 3.001 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 484064V |
N/A
48 |
N/A 2.062 in | N/A 2.565 in | N/A 0.313 in | N/A Fluoro-Elastomer |
N/A
|
| 80313 |
N/A
200E |
N/A 2.062 in | N/A 3.31 in | N/A 0.5 in | N/A Nitrile | N/A |
| 455260 |
N/A
45 |
N/A 2.062 in | N/A 3.628 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 412798N |
N/A
41 |
N/A 2.062 in | N/A 3.005 in | N/A 0.437 in | N/A Polyacrylate |
N/A
|
| 710533 |
N/A
75 |
N/A 2.063 in | N/A 3.007 in | N/A 0.394 in | N/A Fluoro-Elastomer | N/A |
| 200865 |
N/A
200E |
N/A 2.065 in | N/A 3.13 in | N/A 0.294 in | N/A Nitrile | N/A |
| 710175 |
N/A
32 |
N/A 2.087 in | N/A 2.696 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710537 |
N/A
72 |
N/A 2.087 in | N/A 3.181 in | N/A 0.433 in | N/A Polyacrylate | N/A |
| 710588 |
N/A
32 |
N/A 2.087 in | N/A 2.882 in | N/A 0.394 in | N/A Polyacrylate |
N/A
|
| 710589 |
N/A
47 |
N/A 2.087 in | N/A 2.801 in | N/A 0.453 in | N/A Nitrile |
N/A
|
| 710909 |
N/A
32 |
N/A 2.087 in | N/A 2.685 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710939 |
N/A
32 |
N/A 2.087 in | N/A 2.803 in | N/A 0.276 in | N/A Ethylene-Acrylic |
N/A
|
| 710522 |
N/A
35 |
N/A 2.087 in | N/A 2.799 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 710507 |
N/A
74 |
N/A 2.088 in | N/A 2.915 in | N/A 0.5 in | N/A Nitrile | N/A |
| 340900 |
N/A
34 |
N/A 2.093 in | N/A 2.725 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 6590S |
N/A
204 |
N/A 2.093 in | N/A 2.721 in | N/A 0.406 in | N/A Nitrile | N/A |
| 40973S |
N/A
4S |
N/A 2.093 in | N/A 3.156 in | N/A 0.25 in | N/A Nitrile | N/A |
| 41013S |
N/A
4S |
N/A 2.093 in | N/A 2.754 in | N/A 0.25 in | N/A Nitrile | N/A |
| 330BULK | N/A | N/A 2.1 in | N/A 2.52 in | N/A 0.21 in | N/A Nitrile | N/A |