COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

330PKG N/A N/A 2.1 in N/A 2.52 in N/A 0.21 in N/A Nitrile N/A
227BULK N/A N/A 2.109 in N/A 2.387 in N/A 0.139 in N/A Nitrile N/A
227PKG N/A N/A 2.109 in N/A 2.387 in N/A 0.139 in N/A Nitrile N/A
138BULK N/A N/A 2.112 in N/A 2.3180 in N/A 0.103 in N/A Nitrile N/A
138PKG N/A N/A 2.112 in N/A 2.3180 in N/A 0.103 in N/A Nitrile N/A
034BULK N/A N/A 2.114 in N/A 2.254 in N/A 0.07 in N/A Nitrile N/A
034PKG N/A N/A 2.114 in N/A 2.254 in N/A 0.07 in N/A Nitrile N/A
710653 N/A 87
N/A 2.122 in N/A 3.04 in N/A 0.43 in N/A Fluoro-Elastomer N/A
410308 N/A 41
N/A 2.125 in N/A 3.066 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
410312 N/A 41
N/A 2.125 in N/A 3.13 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
410312N N/A 41
N/A 2.125 in N/A 3.13 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
440972 N/A 44
N/A 2.125 in N/A 3.376 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
450115 N/A 45
N/A 2.125 in N/A 3.001 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450121 N/A 45
N/A 2.125 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450308 N/A 45
N/A 2.125 in N/A 3.066 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
416267 N/A 41
N/A 2.125 in N/A 3.505 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
410867N N/A 41
N/A 2.125 in N/A 2.879 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
410867V N/A 41
N/A 2.125 in N/A 2.879 in N/A 0.437 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
410972N N/A 41
N/A 2.125 in N/A 3.376 in N/A 0.468 in N/A Polyacrylate N/A CAD Icon (for items table)
413470V N/A 41
N/A 2.125 in N/A 3.376 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415349 N/A 41
N/A 2.125 in N/A 3.5480 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
39302 N/A W-H
N/A 2.125 in N/A 3.194 in N/A 0.437 in N/A PTFE N/A
2457 N/A 74
N/A 2.125 in N/A 2.885 in N/A 0.55 in N/A Polyacrylate N/A
450365 N/A 45
N/A 2.125 in N/A 2.879 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450639 N/A 45
N/A 2.125 in N/A 2.839 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 96 97 98 99 100 »