COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450867 N/A 45
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470308N N/A 47
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470898 N/A 47
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470898V N/A 47
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
475080N N/A 47
N/A 2.125 in53.975 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
6380 N/A 29
N/A 2.125 in53.975 mm N/A 3.44 in87.376 mm N/A 0.625 in15.875 mm N/A Felt N/A
471950 N/A 47
N/A 2.125 in53.975 mm N/A 2.762 in70.155 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
472015 N/A 47
N/A 2.125 in53.975 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472016 N/A 47
N/A 2.125 in53.975 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472409 N/A 47
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473204 N/A 47
N/A 2.125 in53.975 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6879H N/A 33
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Silicone N/A
473243 N/A 47
N/A 2.125 in53.975 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473467 N/A 47
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473468 N/A 47
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6626S N/A 4S
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
476535 N/A 47
N/A 2.125 in53.975 mm N/A 3.154 in80.112 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710558 N/A 74
N/A 2.125 in53.975 mm N/A 2.92 in74.168 mm N/A 0.469 in11.913 mm N/A PTFE N/A
710866 N/A 86
N/A 2.125 in53.975 mm N/A 2.917 in74.092 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710506 N/A 86
N/A 2.125 in53.975 mm N/A 2.764 in70.206 mm N/A 0.469 in11.913 mm N/A Nitrile N/A
7790H N/A 47
N/A 2.125 in53.975 mm N/A 3.198 in81.229 mm N/A 0.812 in20.625 mm N/A Silicone N/A CAD Icon (for items table)
8243 N/A N/A 2.125 in53.975 mm N/A 3.153 in80.086 mm N/A 0.5 in12.7 mm N/A Felt N/A
8430S N/A 49
N/A 2.125 in53.975 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
8650S N/A 1L
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.687 in17.45 mm N/A Nitrile N/A
9599S N/A 47
N/A 2.125 in53.975 mm N/A 2.884 in73.254 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 96 97 98 99 100 »