Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 450867 |
N/A
45 |
N/A 2.125 in | N/A 2.879 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470308N |
N/A
47 |
N/A 2.125 in | N/A 3.066 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 470898 |
N/A
47 |
N/A 2.125 in | N/A 2.879 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 470898V |
N/A
47 |
N/A 2.125 in | N/A 2.879 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 475080N |
N/A
47 |
N/A 2.125 in | N/A 3.628 in | N/A 0.468 in | N/A Polyacrylate |
N/A
|
| 6380 |
N/A
29 |
N/A 2.125 in | N/A 3.44 in | N/A 0.625 in | N/A Felt | N/A |
| 471950 |
N/A
47 |
N/A 2.125 in | N/A 2.762 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 472015 |
N/A
47 |
N/A 2.125 in | N/A 3.005 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472016 |
N/A
47 |
N/A 2.125 in | N/A 3.13 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472409 |
N/A
47 |
N/A 2.125 in | N/A 3.194 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473204 |
N/A
47 |
N/A 2.125 in | N/A 2.754 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 6879H |
N/A
33 |
N/A 2.125 in | N/A 2.879 in | N/A 0.375 in | N/A Silicone | N/A |
| 473243 |
N/A
47 |
N/A 2.125 in | N/A 3.256 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473467 |
N/A
47 |
N/A 2.125 in | N/A 3.001 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473468 |
N/A
47 |
N/A 2.125 in | N/A 3.066 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 6626S |
N/A
4S |
N/A 2.125 in | N/A 2.879 in | N/A 0.312 in | N/A Nitrile | N/A |
| 476535 |
N/A
47 |
N/A 2.125 in | N/A 3.154 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 710558 |
N/A
74 |
N/A 2.125 in | N/A 2.92 in | N/A 0.469 in | N/A PTFE | N/A |
| 710866 |
N/A
86 |
N/A 2.125 in | N/A 2.917 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 710506 |
N/A
86 |
N/A 2.125 in | N/A 2.764 in | N/A 0.469 in | N/A Nitrile | N/A |
| 7790H |
N/A
47 |
N/A 2.125 in | N/A 3.198 in | N/A 0.812 in | N/A Silicone |
N/A
|
| 8243 | N/A | N/A 2.125 in | N/A 3.153 in | N/A 0.5 in | N/A Felt | N/A |
| 8430S |
N/A
49 |
N/A 2.125 in | N/A 3.005 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 8650S |
N/A
1L |
N/A 2.125 in | N/A 3.001 in | N/A 0.687 in | N/A Nitrile | N/A |
| 9599S |
N/A
47 |
N/A 2.125 in | N/A 2.884 in | N/A 0.437 in | N/A Nitrile |
N/A
|