Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

22329 N/A N/A N/A N/A N/A N/A
A6340 N/A N/A N/A N/A N/A N/A
401300 N/A N/A N/A N/A N/A N/A
119855 N/A N/A N/A N/A N/A N/A
OK1000 N/A N/A N/A N/A N/A Viton N/A
OK311 N/A N/A N/A N/A N/A Nitrile N/A
OK411 N/A N/A N/A N/A N/A Viton N/A
001BULK N/A N/A 0.029 in0.737 mm N/A 0.109 in2.769 mm N/A 0.04 in1.016 mm N/A Nitrile N/A
001PKG N/A N/A 0.029 in0.737 mm N/A 0.109 in2.769 mm N/A 0.04 in1.016 mm N/A Nitrile N/A
002BULK N/A N/A 0.042 in1.067 mm N/A 0.142 in3.607 mm N/A 0.05 in1.27 mm N/A Nitrile N/A
002PKG N/A N/A 0.042 in1.067 mm N/A 0.142 in3.607 mm N/A 0.05 in1.27 mm N/A Nitrile N/A
003BULK N/A N/A 0.056 in1.422 mm N/A 0.176 in4.47 mm N/A 0.06 in1.524 mm N/A Nitrile N/A
003PKG N/A N/A 0.056 in1.422 mm N/A 0.176 in4.47 mm N/A 0.06 in1.524 mm N/A Nitrile N/A
004BULK N/A N/A 0.07 in1.78 mm N/A 0.21 in5.334 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
004PKG N/A N/A 0.07 in1.78 mm N/A 0.21 in5.334 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
005BULK N/A N/A 0.101 in2.565 mm N/A 0.241 in6.121 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
005PKG N/A N/A 0.101 in2.565 mm N/A 0.241 in6.121 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
006BULK N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
006PKG N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
006V35 N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
6003020 N/A N/A 0.118 in3 mm N/A 0.276 in7 mm N/A 0.079 in2 mm N/A Nitrile N/A
6010025 N/A N/A 0.118 in3 mm N/A 0.591 in15.000 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
007BULK N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
007PKG N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
007V35 N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
340872 N/A 34
N/A 0.156 in3.962 mm N/A 0.504 in12.802 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
6004020 N/A N/A 0.157 in4 mm N/A 0.315 in8.000 mm N/A 0.079 in2 mm N/A Nitrile N/A
6011025 N/A N/A 0.157 in4 mm N/A 0.630 in16 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
008BULK N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
008PKG N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
008V35 N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
6005020 N/A N/A 0.197 in5 mm N/A 0.354 in9 mm N/A 0.079 in2 mm N/A Nitrile N/A
6012025 N/A N/A 0.197 in5 mm N/A 0.669 in17 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
009BULK N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
009PKG N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
009V35 N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
6006020 N/A N/A 0.236 in6 mm N/A 0.394 in10 mm N/A 0.079 in2 mm N/A Nitrile N/A
6014025 N/A N/A 0.236 in6 mm N/A 0.748 in19 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
010BULK N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
010PKG N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
010V35 N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
240435 N/A 24
N/A 0.25 in6.35 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
343104 N/A 34
N/A 0.25 in6.35 mm N/A 0.505 in12.827 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
350435 N/A 35
N/A 0.25 in6.35 mm N/A 0.758 in19.253 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6007020 N/A N/A 0.276 in7 mm N/A 0.433 in11 mm N/A 0.079 in2 mm N/A Nitrile N/A
6016025 N/A N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
011BULK N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
011PKG N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
011V35 N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
340826 N/A 34
N/A 0.312 in7.925 mm N/A 0.506 in12.852 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »