COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

22329 N/A N/A N/A N/A N/A N/A
A6340 N/A N/A N/A N/A N/A N/A
401300 N/A N/A N/A N/A N/A N/A
119855 N/A N/A N/A N/A N/A N/A
OK1000 N/A N/A N/A N/A N/A Viton N/A
OK311 N/A N/A N/A N/A N/A Nitrile N/A
OK411 N/A N/A N/A N/A N/A Viton N/A
001BULK N/A N/A 0.029 in N/A 0.109 in N/A 0.04 in N/A Nitrile N/A
001PKG N/A N/A 0.029 in N/A 0.109 in N/A 0.04 in N/A Nitrile N/A
002BULK N/A N/A 0.042 in N/A 0.142 in N/A 0.05 in N/A Nitrile N/A
002PKG N/A N/A 0.042 in N/A 0.142 in N/A 0.05 in N/A Nitrile N/A
003BULK N/A N/A 0.056 in N/A 0.176 in N/A 0.06 in N/A Nitrile N/A
003PKG N/A N/A 0.056 in N/A 0.176 in N/A 0.06 in N/A Nitrile N/A
004BULK N/A N/A 0.07 in N/A 0.21 in N/A 0.07 in N/A Nitrile N/A
004PKG N/A N/A 0.07 in N/A 0.21 in N/A 0.07 in N/A Nitrile N/A
005BULK N/A N/A 0.101 in N/A 0.241 in N/A 0.07 in N/A Nitrile N/A
005PKG N/A N/A 0.101 in N/A 0.241 in N/A 0.07 in N/A Nitrile N/A
006BULK N/A N/A 0.114 in N/A 0.254 in N/A 0.07 in N/A Nitrile N/A
006PKG N/A N/A 0.114 in N/A 0.254 in N/A 0.07 in N/A Nitrile N/A
006V35 N/A N/A 0.114 in N/A 0.254 in N/A 0.07 in N/A Fluoro-Elastomer N/A
6003020 N/A N/A 0.118 in N/A 0.276 in N/A 0.079 in N/A Nitrile N/A
6010025 N/A N/A 0.118 in N/A 0.591 in N/A 0.098 in N/A Nitrile N/A
007BULK N/A N/A 0.145 in N/A 0.285 in N/A 0.07 in N/A Nitrile N/A
007PKG N/A N/A 0.145 in N/A 0.285 in N/A 0.07 in N/A Nitrile N/A
007V35 N/A N/A 0.145 in N/A 0.285 in N/A 0.07 in N/A Fluoro-Elastomer N/A
Unit of Measure
1 2 3 4 5 »