Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
20X35X7-R2LS32-V |
N/A R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A ![]() |
20X26X4-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 4 mm0.157 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A ![]() |
20X28X6-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 6 mm0.236 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A ![]() |
20X32X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A ![]() |
20X35X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A ![]() |
20X42X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A ![]() |
20X42X10-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A ![]() |
20X52X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A ![]() |
20X52X10-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A ![]() |
20X30X5-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 5 mm0.197 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A ![]() |
20X30X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A ![]() |
20X32X8-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A ![]() |
20X35X5.5-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 5.5 mm0.217 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A ![]() |
20X35X6-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 6 mm0.236 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A ![]() |
20X35X10-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A ![]() |
20X36X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A ![]() |
20X38X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A ![]() |
20X38X8-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A ![]() |
20X40X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A ![]() |
20X40X10-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A ![]() |
20X47X7-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A ![]() |
20X47X10-RLS35-S |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A ![]() |
20X30X5-RLS35-V |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 5 mm0.197 in | N/A 30 mm1.181 in | N/A Viton |
N/A ![]() |
20X47X7-RLS35-V |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A ![]() |
20X32X7-RLS35-V |
N/A RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Viton |
N/A ![]() |