Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

24X40X7-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
24X40X7-R2LS32-V N/A R2LS32
N/A 24 mm0.945 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A CAD
24X40X8-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
24X42X7-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
24X47X7-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
24X50X8-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
24X52X7-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
24X52X8-R2LS32-S N/A R2LS32
N/A 24 mm0.945 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
25X32X4-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 4 mm0.157 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
25X35X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
25X40X5-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 5 mm0.197 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
25X40X8-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
25X40X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
25X42X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
25X45X8-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A CAD
25X45X10-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 45 mm1.772 in N/A Nitrile N/A CAD
25X46X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 46 mm1.811 in N/A Nitrile N/A CAD
25X47X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
25X52X8-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
25X33X6-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 6 mm0.236 in N/A 33 mm1.299 in N/A Nitrile N/A CAD
25X37X6-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 6 mm0.236 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
25X37X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
25X37X8.5-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 8.5 mm0.335 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
25X38X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A CAD
25X40X7-RLS35-S N/A RLS35
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
Unit of Measure
« 11 12 13 14 15 »