Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

25X50X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
25X50X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
25X50X10-R2LS32-V N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Viton N/A CAD
25X52X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
25X52X8-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
25X52X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
25X62X7-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
25X62X10-R2LS32-S N/A R2LS32
N/A 25 mm0.984 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
26X38X8-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 38 mm1.496 in N/A Nitrile N/A CAD
26X37X7-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
26X40X8-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
26X42X7-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
26X42X8-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
26X47X7-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
26X52X8-RLS35-S N/A RLS35
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
26X37X7-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD
26X38X5-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 5 mm0.197 in N/A 38 mm1.496 in N/A Nitrile N/A CAD
26X38X7-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A CAD
26X40X7-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
26X40X8-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A CAD
26X42X7-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
26X42X10-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A CAD
26X47X7-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
26X48X7-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
26X48X10-R2LS32-S N/A R2LS32
N/A 26 mm1.024 in N/A 10 mm0.394 in N/A 48 mm1.89 in N/A Nitrile N/A CAD
Unit of Measure
« 16 17 18 19 20 »