Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

36X56X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD
36X58X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD
36X62X7-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
36X68X10-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD
36X52X7-RLS35-V N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Viton N/A CAD
36X47X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
36X50X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
36X52X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
36X54X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A CAD
36X55X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A CAD
36X58X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A CAD
36X58X10-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD
36X62X7-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD
36X68X10-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD
36X72X8-R2LS32-S N/A R2LS32
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
37X47X4-RLS35-S N/A RLS35
N/A 37 mm1.457 in N/A 4 mm0.157 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
37X52X8-RLS35-S N/A RLS35
N/A 37 mm1.457 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
37X47X4-R2LS32-S N/A R2LS32
N/A 37 mm1.457 in N/A 4 mm0.157 in N/A 47 mm1.85 in N/A Nitrile N/A CAD
38X50X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD
38X52X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
38X52X8-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD
38X54X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A CAD
38X55X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD
38X56X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD
38X60X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD
Unit of Measure
« 26 27 28 29 30 »