Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
40X55X7-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A ![]() |
40X55X8-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A ![]() |
40X55X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A ![]() |
40X56X8-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A ![]() |
40X58X8-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A ![]() |
40X58X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A ![]() |
40X60X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
40X60X12-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 12 mm0.472 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
40X62X7-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
40X62X8-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
40X62X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
40X62X12-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 12 mm0.472 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
40X65X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A ![]() |
40X65X12-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 12 mm0.472 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A ![]() |
40X68X8-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A ![]() |
40X68X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A ![]() |
40X68X12-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 12 mm0.472 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A ![]() |
40X72X7-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A ![]() |
40X72X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A ![]() |
40X80X10-RLS35-S |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A ![]() |
40X62X10-RLS35-V |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Viton |
N/A ![]() |
40X72X7-RLS35-V |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 72 mm2.835 in | N/A Viton |
N/A ![]() |
40X80X10-RLS35-V |
N/A RLS35 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Viton |
N/A ![]() |
40X46X8-R2LS32-S |
N/A R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 46 mm1.811 in | N/A Nitrile |
N/A ![]() |
40X50X7-R2LS32-S |
N/A R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A ![]() |