Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
45X60X7-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
45X60X8-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
45X60X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
45X62X7-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
45X62X8-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
45X62X9-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 9 mm0.354 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
45X62X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A ![]() |
45X65X8-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A ![]() |
45X65X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A ![]() |
45X68X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A ![]() |
45X68X12-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A ![]() |
45X72X7-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A ![]() |
45X72X8-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A ![]() |
45X72X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A ![]() |
45X78X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A ![]() |
45X80X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A ![]() |
45X85X10-RLS35-S |
N/A RLS35 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A ![]() |
45X52X4-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 4 mm0.157 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A ![]() |
45X55X4-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 4 mm0.157 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A ![]() |
45X55X7-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A ![]() |
45X58X7-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A ![]() |
45X60X7-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
45X60X8-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
45X60X9-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 9 mm0.354 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |
45X60X10-R2LS32-S |
N/A R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A ![]() |